TPS715A-NM

ACTIVE

24-V, 80-mA, Low Iq, Low-Dropout Linear Regulator

Product details

Output options Adjustable Output Iout (max) (A) 0.08 Vin (max) (V) 24 Vin (min) (V) 2.5 Vout (max) (V) 15 Vout (min) (V) 1.2 Noise (µVrms) 575 Iq (typ) (mA) 0.003 Thermal resistance θJA (°C/W) 69 Rating Catalog Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 4 PSRR at 100 KHz (dB) 42 Dropout voltage (Vdo) (typ) (mV) 670 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 0.08 Vin (max) (V) 24 Vin (min) (V) 2.5 Vout (max) (V) 15 Vout (min) (V) 1.2 Noise (µVrms) 575 Iq (typ) (mA) 0.003 Thermal resistance θJA (°C/W) 69 Rating Catalog Load capacitance (min) (µF) 0.47 Regulated outputs (#) 1 Accuracy (%) 4 PSRR at 100 KHz (dB) 42 Dropout voltage (Vdo) (typ) (mV) 670 Operating temperature range (°C) -40 to 125
VSON (DRB) 8 9 mm² 3 x 3
  • 24-V Maximum Input Voltage
  • Low 3.2-µA Quiescent Current at 80 mA
  • Stable With Any Capacitor (≥ 0.47 µF)
  • 80-mA Specified Current
  • Available in Fixed and Adjustable (1.2 V to 15 V) Versions
  • Specified Current Limit
  • 3-mm × 3-mm and 2-mm × 2-mm SON Packages
  • –40°C to 125°C Specified Junction
    Temperature Range
  • For MSP430-Specific Output Voltages See TPS715xx
  • 24-V Maximum Input Voltage
  • Low 3.2-µA Quiescent Current at 80 mA
  • Stable With Any Capacitor (≥ 0.47 µF)
  • 80-mA Specified Current
  • Available in Fixed and Adjustable (1.2 V to 15 V) Versions
  • Specified Current Limit
  • 3-mm × 3-mm and 2-mm × 2-mm SON Packages
  • –40°C to 125°C Specified Junction
    Temperature Range
  • For MSP430-Specific Output Voltages See TPS715xx

The TPS715A-NM low-dropout (LDO) voltage regulators offer the benefits of high input voltage, low-dropout voltage, low-power operation, and miniaturized packaging. The devices operate over an input range of 2.5 V to 24 V and are stable with any capacitor (≥ 0.47 µF). The high maximum input voltage combined with excellent power dissipation capability makes this device particularly well-suited to industrial and automotive applications.

A PMOS pass element functions as a low-value resistor. The low dropout voltage, typically 670 mV at 80 mA of load current, is directly proportional to the load current. The low quiescent current (3.2 µA typically) is nearly constant over the entire range of output load current (0 mA to 80 mA).

The TPS715A-NM is available in a 3-mm × 3-mm package ideal for high power dissipation and a small 2-mm × 2-mm package ideal for handheld and ultra-portable applications. The 3-mm × 3-mm package is also available as a non-magnetic package for medical imaging applications.








The TPS715A-NM low-dropout (LDO) voltage regulators offer the benefits of high input voltage, low-dropout voltage, low-power operation, and miniaturized packaging. The devices operate over an input range of 2.5 V to 24 V and are stable with any capacitor (≥ 0.47 µF). The high maximum input voltage combined with excellent power dissipation capability makes this device particularly well-suited to industrial and automotive applications.

A PMOS pass element functions as a low-value resistor. The low dropout voltage, typically 670 mV at 80 mA of load current, is directly proportional to the load current. The low quiescent current (3.2 µA typically) is nearly constant over the entire range of output load current (0 mA to 80 mA).

The TPS715A-NM is available in a 3-mm × 3-mm package ideal for high power dissipation and a small 2-mm × 2-mm package ideal for handheld and ultra-portable applications. The 3-mm × 3-mm package is also available as a non-magnetic package for medical imaging applications.








Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TL750M ACTIVE 750-mA, 26-V, low-dropout voltage regulator Fixed output and higher maximum input

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS715A-NM 24-V High Input Voltage, Micropower, 80-mA LDO Voltage Regulator datasheet PDF | HTML 21 Jun 2017
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
EVM User's guide TPS715AxxEVM 30 Nov 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS715AXXEVM-065 — TPS715Axx Evaluation Module

The TPS715AxxEVM evaluation module (EVM)is designed to help the user easily evaluate and test the operation and functionality of the TPS715Axx. The EVM uses the TPS715A01 and the TPS715A33 in a 3x3-mm QFN package to provide5V and 3.3V, respectively, at up to 80 mA. The EVM operates with full-rated (...)
User guide: PDF
Not available on TI.com
Daughter card

UCD3138064AEVM149 — UCD3138064A Power Converter Control Card Evaluation Module

The UCD3138064AEVM149 is an EVM board, functioning as a control card for UCD3138ARGC and UCD3138064ARGC digital power supply applications. The UCD3138064AEVM149 is to be used either as a stand-alone control card to study the UCD3138ARGC and UCD3138064ARGC controller device or as a DPWM controller (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS715A01 PSpice Transient Model

SBVM130.ZIP (31 KB) - PSpice Model
Simulation model

TPS715A30 PSpice Transient Model

SBVM127.ZIP (31 KB) - PSpice Model
Simulation model

TPS715A33 PSpice Transient Model

SBVM543.ZIP (59 KB) - PSpice Model
Simulation model

TPS715A33 Unencrypted PSpice Transient Model

SBVM542.ZIP (2 KB) - PSpice Model
Reference designs

PMP4320A — 600W Half Brick DC/DC Converter with Digital Control for Telecom Applications Reference Design

The PMP4320A reference design is a single output DC-DC converter with standard half-brick dimensions and full digital control configuration based on the UCD3138.  It is capable of delivering 50A output current with an output voltage of 12V.  The converter provides high efficiency and good (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDM-PSFB-DCDC — Phase-Shifted Full Bridge DC/DC Power Converter Reference Design

This design is a digitally-controlled, phase-shifted full bridge 600W DC/DC converter. A C2000™ Piccolo™ microcontroller is the controller for the phase-shifted full bridge converter, supporting peak current mode control and synchronous rectification. The Piccolo microcontroller (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos