TPS728

ACTIVE

200-mA, low-dropout voltage regulator with low-IQ & enable

Product details

Output options Dual output, Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 6.5 Vin (min) (V) 2.7 Vout (max) (V) 3.3 Vout (min) (V) 1.2 Fixed output options (V) 1, 1.2, 1.5, 1.75, 1.8, 1.85, 2.85, 2.95, 3, 3.15, 3.3 Noise (µVrms) 210 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 65 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 230 Operating temperature range (°C) -40 to 125
Output options Dual output, Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 6.5 Vin (min) (V) 2.7 Vout (max) (V) 3.3 Vout (min) (V) 1.2 Fixed output options (V) 1, 1.2, 1.5, 1.75, 1.8, 1.85, 2.85, 2.95, 3, 3.15, 3.3 Noise (µVrms) 210 Iq (typ) (mA) 0.05 Thermal resistance θJA (°C/W) 65 Rating Catalog Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 40 Dropout voltage (Vdo) (typ) (mV) 230 Operating temperature range (°C) -40 to 125
DSBGA (YZU) 5 2.02 mm² 1.25 x 1.616 WSON (DRV) 6 4 mm² 2 x 2
  • Very Low Dropout: 230mV Typical at 200mA
  • 3% Accuracy Over Load/Line/Temperature
  • Low IQ: 50µA in Active Mode
  • Available in Fixed-Output Voltages From 0.9V to 3.6V Using Innovative Factory EEPROM Programming
  • VSET Pin Toggles Output Voltage Between Two Preset Levels
    • Preset Output Voltage Levels Can Be EEPROM-Programmed To Any Combination
  • High PSRR: 65dB at 1kHz
  • Stable with a 1.0µF Ceramic Capacitor
  • Thermal Shutdown and Over-Current Protection
  • Available in Wafer-Level Chip Scale and 2mm x 2mm SON Packages
  • APPLICATIONS
    • Power Rails with Programming Mode
    • Dual Voltage Levels for Power-Saving Mode
    • Leakage Reduction for 90nm and 65nm Processors
    • Wireless Handsets, Smart Phones, PDAs
    • MP3 Players and Other Handheld Products

All trademarks are the property of their respective owners.

  • Very Low Dropout: 230mV Typical at 200mA
  • 3% Accuracy Over Load/Line/Temperature
  • Low IQ: 50µA in Active Mode
  • Available in Fixed-Output Voltages From 0.9V to 3.6V Using Innovative Factory EEPROM Programming
  • VSET Pin Toggles Output Voltage Between Two Preset Levels
    • Preset Output Voltage Levels Can Be EEPROM-Programmed To Any Combination
  • High PSRR: 65dB at 1kHz
  • Stable with a 1.0µF Ceramic Capacitor
  • Thermal Shutdown and Over-Current Protection
  • Available in Wafer-Level Chip Scale and 2mm x 2mm SON Packages
  • APPLICATIONS
    • Power Rails with Programming Mode
    • Dual Voltage Levels for Power-Saving Mode
    • Leakage Reduction for 90nm and 65nm Processors
    • Wireless Handsets, Smart Phones, PDAs
    • MP3 Players and Other Handheld Products

All trademarks are the property of their respective owners.

The TPS728xx series of low-dropout linear regulators (LDOs), with a selectable dual-voltage level output, is designed specially for applications that require two levels of output voltage regulation. Programming fuses and memory cards, reducing leakage effects, and conserving power in nanometric processes are some application examples.

The VSET pin is used to select one of two output voltage levels preset through innovative factory EEPROM programming. A precision bandgap and error amplifier provides an overall 3% accuracy over load, line, and temperature extremes.

Ultra-small wafer chip scale (WCSP) and 2mm x 2mm SON packages make the TPS728xx series ideal for handheld applications.

This family of devices is fully specified over a temperature range of TJ = -40°C to +125°C.

The TPS728xx series of low-dropout linear regulators (LDOs), with a selectable dual-voltage level output, is designed specially for applications that require two levels of output voltage regulation. Programming fuses and memory cards, reducing leakage effects, and conserving power in nanometric processes are some application examples.

The VSET pin is used to select one of two output voltage levels preset through innovative factory EEPROM programming. A precision bandgap and error amplifier provides an overall 3% accuracy over load, line, and temperature extremes.

Ultra-small wafer chip scale (WCSP) and 2mm x 2mm SON packages make the TPS728xx series ideal for handheld applications.

This family of devices is fully specified over a temperature range of TJ = -40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7A10 ACTIVE 300-mA, low-VIN (0.75-V), ultra-low-IQ, low-dropout voltage regulator with enable 300-mA, low IQ, LDO regulator in a small-size DSBGA package that supports lower input/output voltages & provides ultra-low dropout

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet 200mA Low Dropout Linear Regulator with Pin-Selectable Dual-Voltage Level Output datasheet 28 Aug 2007
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
Application note Saving Valuable Board Space with Dynamic Voltage Scaling in Portable Devices 30 Nov 2007
EVM User's guide TPS728185315EVM267 24 Oct 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS54910 TINA-TI Transient Reference Design

SLVM181.TSC (663 KB) - TINA-TI Reference Design
Simulation model

TPS728175295 PSpice Transient Model

SBVM252.ZIP (22 KB) - PSpice Model
Simulation model

TPS728180285 PSpice Transient Model

SBVM340.ZIP (22 KB) - PSpice Model
Simulation model

TPS728180300 PSpice Transient Model

SBVM109.ZIP (33 KB) - PSpice Model
Simulation model

TPS728185295 PSpice Transient Model

SBVM144.ZIP (33 KB) - PSpice Model
Simulation model

TPS728285180 PSpice Transient Model

SBVM083.ZIP (33 KB) - PSpice Model
Simulation model

TPS728285180 TINA-TI Transient Reference Design

SBVM182.TSC (34 KB) - TINA-TI Reference Design
Simulation model

TPS728330180 PSpice Transient Model

SBVM341.ZIP (22 KB) - PSpice Model
Simulation model

TPS728330185 PSpice Transient Model

SBVM103.ZIP (33 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZU) 5 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos