5-pin (DBV) package image

TPS73201QDBVRQ1 ACTIVE

Automotive 250-mA, high-accuracy, low-dropout voltage regulator with reverse current protection

ACTIVE Custom reel may be available
Same as: TPS73201QDBVRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS732-Q1

  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 0: –40°C to 150°C, TA
    • Device HBM classification level 2
    • Device CDM classification level C4B
    • Device MM classification level M2
  • Stable with no output capacitor or any value or type of capacitor
  • Input voltage range: 1.7V to 5.5V
  • Ultra-low dropout voltage: 40mV typical at 250mA
  • Excellent load transient response—with or without optional output capacitor
  • NMOS topology provides low reverse leakage current
  • Low noise: 30µVRMS typical (10kHz to 100kHz)
  • Initial accuracy: 0.5%
  • 1% overall accuracy (line, load, and temperature)
  • Less than 1µA maximum IQ in shutdown mode
  • Thermal shutdown and specified minimum and maximum current limit protection
  • Available in multiple output voltage versions:
    • Fixed outputs of 1.2V, 1.5V, 1.6V, 1.8V, 2.5V, 3V, 3.3V, and 5V
    • Adjustable outputs from 1.2V to 5.5V
    • Custom outputs available

Description for the TPS732-Q1

The TPS732-Q1 low-dropout (LDO) voltage regulator uses an NMOS topology consisting of an NMOS pass transient in a voltage-follower configuration. This topology is stable using output capacitors with low ESR, and even allows operation without a capacitor. The topology also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all values of output current.

The TPS732-Q1 uses an advanced BiCMOS process to yield high precision while delivering low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 1µA and designed for portable applications. The extremely low output noise (30µVRMS with 0.1µF CNR) is designed for powering VCOs. This device is protected by thermal shutdown and foldback current limit.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more