TPS736

ACTIVE

400mA high-accuracy ultra-low-dropout voltage regulator with reverse current protection and enable

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.4 Vin (max) (V) 5.5 Vin (min) (V) 1.7 Vout (max) (V) 5.4 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.25, 1.5, 1.6, 1.8, 1.9, 2.5, 3, 3.2, 3.3, 4.3, 5.4 Rating Catalog Noise (µVrms) 30 PSRR at 100 KHz (dB) 32 Iq (typ) (mA) 0.4 Thermal resistance θJA (°C/W) 53, 57.8 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection, Reverse Current Protection Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 75 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.4 Vin (max) (V) 5.5 Vin (min) (V) 1.7 Vout (max) (V) 5.4 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.25, 1.5, 1.6, 1.8, 1.9, 2.5, 3, 3.2, 3.3, 4.3, 5.4 Rating Catalog Noise (µVrms) 30 PSRR at 100 KHz (dB) 32 Iq (typ) (mA) 0.4 Thermal resistance θJA (°C/W) 53, 57.8 Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection, Reverse Current Protection Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 75 Operating temperature range (°C) -40 to 125
SOT-223 (DCQ) 6 45.89 mm² 6.5 x 7.06 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 VSON (DRB) 8 9 mm² 3 x 3
  • Stable with no output capacitor or any value or type of capacitor
  • Input voltage range of 1.7V to 5.5V
  • Ultra-low dropout voltage: 75mV typ
  • Excellent load transient response—with or without optional output capacitor
  • NMOS topology delivers low reverse leakage current
  • Low noise: 30µVRMS typ (10Hz to 100kHz)
  • 0.5% initial accuracy
  • 1% overall accuracy over line, load, and temperature
  • Less than 1µA max IQ in shutdown mode
  • Thermal shutdown and specified min/max current limit protection
  • Available in multiple output voltage versions:
    • Fixed outputs of 1.20V to 5.0V
    • Adjustable output from 1.20V to 5.5V
    • Custom outputs available
  • Stable with no output capacitor or any value or type of capacitor
  • Input voltage range of 1.7V to 5.5V
  • Ultra-low dropout voltage: 75mV typ
  • Excellent load transient response—with or without optional output capacitor
  • NMOS topology delivers low reverse leakage current
  • Low noise: 30µVRMS typ (10Hz to 100kHz)
  • 0.5% initial accuracy
  • 1% overall accuracy over line, load, and temperature
  • Less than 1µA max IQ in shutdown mode
  • Thermal shutdown and specified min/max current limit protection
  • Available in multiple output voltage versions:
    • Fixed outputs of 1.20V to 5.0V
    • Adjustable output from 1.20V to 5.5V
    • Custom outputs available

The TPS736 low-dropout (LDO) linear voltage regulator uses a new topology: an NMOS pass transistor in a voltage-follower configuration. This topology is stable using output capacitors with low ESR, and even allows operation without a capacitor. The device also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all output current values.

The TPS736 uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 1µA and designed for portable applications. The extremely low output noise (30µVRMS with 0.1µF CNR) is designed for powering VCOs. This device is protected by thermal shutdown and foldback current limit.

The TPS736 low-dropout (LDO) linear voltage regulator uses a new topology: an NMOS pass transistor in a voltage-follower configuration. This topology is stable using output capacitors with low ESR, and even allows operation without a capacitor. The device also provides high reverse blockage (low reverse current) and ground pin current that is nearly constant over all output current values.

The TPS736 uses an advanced BiCMOS process to yield high precision while delivering very low dropout voltages and low ground pin current. Current consumption, when not enabled, is under 1µA and designed for portable applications. The extremely low output noise (30µVRMS with 0.1µF CNR) is designed for powering VCOs. This device is protected by thermal shutdown and foldback current limit.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLV755P ACTIVE 500mA high-PSRR low-IQ low-dropout voltage regulator with enable Improved PSRR performance and supports lower min VIN with 90% lower IQ.
TLV758P ACTIVE 500-mA, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with enable Supports higher load current, with better PSRR, lower min VIN with 90% lower IQ.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet TPS736 Capacitor-Free, NMOS, 400mA, Low-Dropout Regulator With Reverse Current Protection datasheet (Rev. V) PDF | HTML 04 Sep 2024
* Radiation & reliability report TPS73633MDBVREPG4 Reliability Report 06 Sep 2013
* Radiation & reliability report TPS73601MDCQREP Reliability Reports 26 Aug 2011
* Radiation & reliability report TPS73601MDRBREP Reliability Report 26 Aug 2011
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note Using Thermal Calculation Tools for Analog Components (Rev. A) 30 Aug 2019
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
Application note Power Solution using LDO's (Rev. A) 25 Mar 2010
User guide TPS73x01DRBEVM-518 User's Guide 13 Aug 2009
Analog Design Journal Q2 2009 Issue Analog Applications Journal 01 May 2009
Analog Design Journal Taming linear-regulator inrush currents 01 May 2009
Application note Extending VOUT Below 1.2 V Using an External Reference 03 Oct 2005
EVM User's guide TPS73633EVM User's Guide 15 Apr 2004
User guide DEM-SOT223LDO Demonstration Fixture 15 Oct 2003
More literature DMOS Delivers Dramatic Performance Gains to LDO Regulators (EDN mag) 14 Feb 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-SOT223LDO — DEM-SOT223LDO Compatible with Most Positive Output LDOs in SOT223 (DCQ) Package

The Texas Instruments DEM-SOT223LDO demonstration module (DEM) helps designers evaluate the operation and performance of Texas Instruments low-dropout regulators (LDOs).  This module is compatible with most positive output LDOs offered in the SOT223 (DCQ) package.

User guide: PDF
Not available on TI.com
Evaluation board

TAS2557EVM — TAS2557 5.7-W Class-D Audio Amplifier Evaluation Module with Class-H Boost and Speaker Sense

The TAS2557EVM evaluation module provides users with a powerful tool kit for complete assessment of the TAS2557 audio amplifier when used with PurePath™ Console 3 software suite (PPC3). The evaluation module ships with an attached reference speaker. The board provides an USB connection to (...)

User guide: PDF
Not available on TI.com
Evaluation board

TAS2559EVM — TAS2559 5.7-W Class-D Audio Amplifier Evaluation Module

The TAS2559EVM evaluation module provides users with a powerful tool kit for complete assessment of the TAS2559 audio amplifier when used with PurePath™ Console 3 software suite (PPC3). The reference board can be operated in stereo mode by using the TAS2560 device which is on the board. (...)
User guide: PDF
Not available on TI.com
Evaluation board

TAS2560EVM — TAS2560 5.6W Class-D Audio Amplifier Evaluation Module

The TAS2560 evaluation module enables users to quickly and easily evaluate the TAS2560 audio amplifier. This small reference design comes with an USB cable to easily connect the board to your PC and control with a register based graphical user interface provided within PurePath™ Console 3 (...)

User guide: PDF
Not available on TI.com
Evaluation board

TAS5805MEVM — TAS5805M Digital Input Stereo Closed-Loop Class-D Audio Amplifier with Enhanced Processing EVM

To get started:

Step 1: Hardware
Order TAS5805M Evaluation Module

Step 2: Software 
Request access to PurePath™ Console 3 and TAS5805M Software

Step 3: Training
Download the TAS5805M Evaluation Module user's guide
Read the General Tuning Guide for TAS58xx Family Application Note
Read the TAS5805M, (...)
User guide: PDF
Not available on TI.com
Evaluation board

TPS73601DRBEVM-518 — TPS73601DRBEVM-518 Evaluation Module

The TPS73601DRBEVM-518 evaluation module is a fully assembled and tested circuit for evaluating the TPS73601 low-dropout (LDO) linear voltage regulator in the DRB (3x3mm SON) package.
User guide: PDF
Not available on TI.com
Evaluation board

TUSB1210EVM — TUSB1210 DP/DM Line External Component Compensation, Vbus Overvoltage Protection Circuit EVM

The TUSB1210EVM implements a USB PHY with a ULPI interface. It can support Host, Device, OTG modes and also have output voltage support at the ULPI interface for +1.8V. This EVM also acts as a hardware reference design for any implementation of the TUSB1210.
User guide: PDF
Not available on TI.com
Daughter card

TMDSCNCD280049C — F280049C evaluation module for C2000™ MCU controlCARD™

TMDSCNCD280049C is an HSEC180 controlCARD based evaluation and development tool for the C2000™ F28004x series of microcontroller products. controlCARDs are ideal to use for initial evaluation and system prototyping. controlCARDs are complete board-level modules that utilize one of two standard form (...)

User guide: PDF | HTML

Many TI reference designs include the TPS736

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOT-223 (DCQ) 6 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos