TPS73HD3

ACTIVE

750-mA, 10-V, dual-channel low-dropout voltage regulator with enable

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV767 ACTIVE Adjustable- and fixed-output, 1-A, 16-V, positive-voltage low-dropout (LDO) linear regulator Alternative product with higher accuracy, better PSRR and lower Iq
Similar functionality to the compared device
TLV752 ACTIVE 1-A, low-IQ, high-PSRR, adjustable, dual-channel low-dropout (LDO) voltage regulator Alternative dual LDO with high accuracy in a 2x2 WSON package
TPS7A88 ACTIVE 1-A, low-noise, high-PSRR, dual-channel adjustable ultra-low-dropout voltage regulator Alternative dual LDO with ultra-low-noise performance in a 4x4 WQFN package

Product details

Output options Adjustable Output, Dual output, Fixed Output Iout (max) (A) 0.75 Vin (max) (V) 10 Vin (min) (V) 2.9 Vout (max) (V) 9.7 Vout (min) (V) 1.2 Fixed output options (V) 1.8, 2.5, 3.3 Rating Catalog Noise (µVrms) 95 PSRR at 100 KHz (dB) 6 Iq (typ) (mA) 0.34 Thermal resistance θJA (°C/W) 42 Load capacitance (min) (µF) 10 Regulated outputs (#) 2 Features Enable Accuracy (%) 5 Dropout voltage (Vdo) (typ) (mV) 220 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Dual output, Fixed Output Iout (max) (A) 0.75 Vin (max) (V) 10 Vin (min) (V) 2.9 Vout (max) (V) 9.7 Vout (min) (V) 1.2 Fixed output options (V) 1.8, 2.5, 3.3 Rating Catalog Noise (µVrms) 95 PSRR at 100 KHz (dB) 6 Iq (typ) (mA) 0.34 Thermal resistance θJA (°C/W) 42 Load capacitance (min) (µF) 10 Regulated outputs (#) 2 Features Enable Accuracy (%) 5 Dropout voltage (Vdo) (typ) (mV) 220 Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Dual Output Voltages for Split-Supply Applications
  • 3.3-V/Adjustable Output, 3.3 V/1.8 V, and
    3.3 V/2.5
  • Dropout Voltage < 80 mV Max at
    IO = 100 mA (3.3-V option)
  • Low Quiescent Current, Independent of Load...340 uA Typ Per Regulator
  • Ultra-Low-Current Sleep State...2 uA Max
  • Dual Active-Low Reset Signals with 200-ms Pulse Width
  • Output Current Range of 0 mA to 750 mA Per Regulator
  • 28-Pin PowerPADTM TSSOP Package

PowerPAD is a trademark of Texas Instruments Incorporated.

  • Dual Output Voltages for Split-Supply Applications
  • 3.3-V/Adjustable Output, 3.3 V/1.8 V, and
    3.3 V/2.5
  • Dropout Voltage < 80 mV Max at
    IO = 100 mA (3.3-V option)
  • Low Quiescent Current, Independent of Load...340 uA Typ Per Regulator
  • Ultra-Low-Current Sleep State...2 uA Max
  • Dual Active-Low Reset Signals with 200-ms Pulse Width
  • Output Current Range of 0 mA to 750 mA Per Regulator
  • 28-Pin PowerPADTM TSSOP Package

PowerPAD is a trademark of Texas Instruments Incorporated.

The TPS73HD3xx family of dual voltage regulators offers very low dropout voltages and dual outputs in a compact package. Designed primarily for DSP applications, these devices can be used in any mixed-output voltage application with each regulator supporting up to 750 mA. Output current can be allocated as desired between the two regulators and used to power many of todays DSPs. Low quiescent current and very low dropout voltage assure maximum power usage in battery-powered applications. Texas Instruments PowerPAD TSSOP package allows use of these devices with any voltage/current combination within the range of the listed specifications without thermal problems, provided proper device mounting procedures are followed. Separate inputs allow the designer to configure the source power as desired. Dual active-low reset signals allow resetting of core-logic and I/O separately. Remote sense/feedback terminals provide regulation at the load. The TPS73HD3xx are available in 28-pin PowerPAD TSSOP. They operate over a free-air temperature range of -40°C to 125°C.

The TPS73HD3xx family of dual voltage regulators offers very low dropout voltages and dual outputs in a compact package. Designed primarily for DSP applications, these devices can be used in any mixed-output voltage application with each regulator supporting up to 750 mA. Output current can be allocated as desired between the two regulators and used to power many of todays DSPs. Low quiescent current and very low dropout voltage assure maximum power usage in battery-powered applications. Texas Instruments PowerPAD TSSOP package allows use of these devices with any voltage/current combination within the range of the listed specifications without thermal problems, provided proper device mounting procedures are followed. Separate inputs allow the designer to configure the source power as desired. Dual active-low reset signals allow resetting of core-logic and I/O separately. Remote sense/feedback terminals provide regulation at the load. The TPS73HD3xx are available in 28-pin PowerPAD TSSOP. They operate over a free-air temperature range of -40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet Dual Output Low-Dropout Voltage Regulator datasheet (Rev. C) 13 May 1999
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note Fundamental Theory of PMOS LDO Voltage Regulators (Rev. A) 17 Aug 2018
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
Application note Technical Review of Low Dropout Voltage Regulator Operation And Performance 30 Aug 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos