Packaging information
| Package | Pins VQFN (RGW) | 20 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 250 | SMALL T&R |
Features for the TPS74801
- VOUT range: 0.8V to 3.6V
- Ultra-low VIN range: 0.8V to 5.5V
- VBIAS range 2.7V to 5.5V
- Low dropout: 60 mV typical at 1.5A, VBIAS = 5V
- Power-good (PG) output allows supply monitoring or provides a sequencing signal for other supplies
- 1% accuracy over line, load, and temperature (new chip)
- 2% accuracy over line, load, and temperature (legacy chip)
- Programmable soft-start provides linear voltage start-up
- VBIAS permits low VIN operation with good transient response
- Stable with any output capacitor ≥ 2.2µF
- Available in small, 3mm × 3mm × 1mm VSON-10 and 5mm × 5mm VQFN-20 packages
Description for the TPS74801
The TPS748 low-dropout (LDO) linear regulator provides an easy-to-use robust power management solution for a wide variety of applications. User-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current on start-up. The soft-start is monotonic and designed for powering many different types of processors and ASICs. The enable input and power-good output allow easy sequencing with external regulators. This complete flexibility allows a solution to be configured that meets the sequencing requirements of FPGAs, DSPs, and other applications with special start-up requirements.
A precision reference and error amplifier deliver 1% accuracy (new chip) over load, line, temperature, and process. The device is stable with any type of capacitor greater than or equal to 2.2µF, and is fully specified for TJ = –40°C to +125°C. The TPS748 is offered in a small, 3mm × 3mm, VSON-10 package, yielding a highly compact, total solution size. The device is also available in a 5mm × 5mm VQFN-20 package for compatibility with the TPS742.