Packaging information
| Package | Pins TO-263 (KTW) | 7 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 500 | LARGE T&R |
Features for the TPS74901
- VOUT range: 0.8V to 3.6V
- Ultra-low VIN range: 0.8V to 5.5V
- VBIAS range: 2.7V to 5.5V
- Low dropout: 120mV (typical) at 3A
- Power-good (PG) output allows supply monitoring or provides a sequencing signal for other supplies
- Accuracy over line, load, and temperature: 1% (new chip)
- Accuracy over line, load, and temperature: 2% (legacy chip)
- Adjustable start-up in-rush control
- VBIAS permits low VIN operation with good transient response
- Stable with any output capacitor ≥ 2.2µF
- Packages:
- Small, 3mm × 3mm × 1mm VSON
- 5mm × 5mm × 1mm VQFN and DDPAK-7
- Active high enable
Description for the TPS74901
The TPS74901 low-dropout (LDO) linear regulator provides an easy-to-use, robust power management solution for a wide variety of applications. User-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current during start-up. The soft-start is monotonic and designed for powering many different types of processors and application-specific integrated circuits (ASICs). The enable input and power-good output allow easy sequencing with external regulators. This complete flexibility allows a solution to be configured that meets the sequencing requirements of field-programmable gate arrays (FPGAs), digital signal processors (DSPs), and other applications with special start-up requirements.
A precision reference and error amplifier deliver 2% accuracy over load, line, temperature, and process. The device is stable with any type of capacitor ≥ 2.2µF, and the device is fully specified from –40°C to +125°C. The TPS74901 is offered in a small (3mm × 3mm) VSON package and a small (5mm × 5mm) VQFN package, yielding a highly compact total solution size. The device is also available in a DDPAK-7 package.