TPS760

ACTIVE

50-mA, 16-V, low-dropout voltage regulator with enable

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS7A24 ACTIVE 200-mA, 18-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with enable Pin-to-pin alternative product with wide input and output voltage range, higher accuracy and ultra-low IQ.

Product details

Output options Fixed Output Iout (max) (A) 0.05 Vin (max) (V) 16 Vin (min) (V) 3.2 Vout (max) (V) 5 Vout (min) (V) 3 Fixed output options (V) 3, 3.2, 3.3, 3.8, 5 Noise (µVrms) 190 Iq (typ) (mA) 0.09 Thermal resistance θJA (°C/W) 180 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 120 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.05 Vin (max) (V) 16 Vin (min) (V) 3.2 Vout (max) (V) 5 Vout (min) (V) 3 Fixed output options (V) 3, 3.2, 3.3, 3.8, 5 Noise (µVrms) 190 Iq (typ) (mA) 0.09 Thermal resistance θJA (°C/W) 180 Rating Catalog Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 120 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • 50-mA Low-Dropout Regulator
  • Fixed Output Voltage Options: 5 V, 3.8 V, 3.3 V, 3.2 V, and 3 V
  • Dropout Typically 120 mV at 50 mA
  • Thermal Protection
  • Less Than 1-uA Quiescent Current in Shutdow
  • \x9640°C to 125°C Operating Junction Temperature Range
  • 5-Pin SOT-23 Package
  • ESD Protection Verified to 1.5 kV Human Body Model (HBM) per MIL-STD-883C
  • 50-mA Low-Dropout Regulator
  • Fixed Output Voltage Options: 5 V, 3.8 V, 3.3 V, 3.2 V, and 3 V
  • Dropout Typically 120 mV at 50 mA
  • Thermal Protection
  • Less Than 1-uA Quiescent Current in Shutdow
  • \x9640°C to 125°C Operating Junction Temperature Range
  • 5-Pin SOT-23 Package
  • ESD Protection Verified to 1.5 kV Human Body Model (HBM) per MIL-STD-883C

The TPS760xx is a 50 mA, low dropout (LDO) voltage regulator designed specifically for battery-powered applications. A proprietary BiCMOS fabrication process allows the TPS760xx to provide outstanding performance in all specifications critical to battery-powered operation.

The TPS760xx is available in a space-saving SOT\x9623 package and operates over a junction temperature range of \x9640°C to 125°C.

The TPS760xx is a 50 mA, low dropout (LDO) voltage regulator designed specifically for battery-powered applications. A proprietary BiCMOS fabrication process allows the TPS760xx to provide outstanding performance in all specifications critical to battery-powered operation.

The TPS760xx is available in a space-saving SOT\x9623 package and operates over a junction temperature range of \x9640°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet Low-Power 50-mA Low-Dropout Linear Regulators datasheet (Rev. D) 04 May 2001
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note ESR, Stability, and the LDO Regulator (Rev. A) 07 Jan 2020
Application note Fundamental Theory of PMOS LDO Voltage Regulators (Rev. A) 17 Aug 2018
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
User guide DEM-SOT23LDO Demonstration Fixture User's Guide (Rev. A) 02 Jun 2005
Application note Technical Review of Low Dropout Voltage Regulator Operation And Performance 30 Aug 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-SOT23LDO — DEM-SOT23LDO Compatible With Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) Package

User guide: PDF
Not available on TI.com
Reference designs

TIDA-00300 — Isolated power architecture reference design for communication and analog input/output modules

This reference design provides a means to isolate I2C or SPI communication lines. This is often required in grid infrastructure applications such as protection relays and circuit breakers where high voltages are involved. This reference design provides both power isolation and signal isolation.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00078 — Direct Down-Conversion System with I/Q Correction

The I/Q Correction block implemented in the Field Programmable Gate Array (FPGA) of the TSW6011EVM helps users to adopt a direct down conversion receiver architecture in a wireless system. The I/Q correction block consists of a single-tap blind algorithm, which corrects the frequency-independent (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos