TPS767D3

ACTIVE

1-A, 10-V, dual-channel low-dropout voltage regulator with power good & enable

Product details

Output options Adjustable Output, Dual output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.5 Fixed output options (V) 1.8, 2.5, 3.3 Noise (µVrms) 55 Iq (typ) (mA) 0.08 Thermal resistance θJA (°C/W) 28 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 2 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 30 Dropout voltage (Vdo) (typ) (mV) 350 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Dual output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.5 Fixed output options (V) 1.8, 2.5, 3.3 Noise (µVrms) 55 Iq (typ) (mA) 0.08 Thermal resistance θJA (°C/W) 28 Rating Catalog Load capacitance (min) (µF) 10 Regulated outputs (#) 2 Features Enable, Power good Accuracy (%) 2 PSRR at 100 KHz (dB) 30 Dropout voltage (Vdo) (typ) (mV) 350 Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Dual Output Voltages for Split-Supply Applications
  • Output Current Range of 0mA to 1.0A per Regulator
  • 3.3V/2.5V, 3.3V/1.8V, and 3.3V/Adjustable Output
  • Fast-Transient Response
  • 2% Tolerance Over Load and Temperature
  • Dropout Voltage Typically 350mV at 1A
  • Ultra-low 85µA Typical Quiescent Current
  • 1µA Quiescent Current During Shutdown
  • Dual Open-Drain Power-On Reset with 200ms Delay for Each Regulator
  • 28-Pin PowerPAD TSSOP Package
  • Thermal Shutdown Protection for Each Regulator

PowerPAD Is a trademark of Texas Instruments
All other trademarks are the property of their respective owners

  • Dual Output Voltages for Split-Supply Applications
  • Output Current Range of 0mA to 1.0A per Regulator
  • 3.3V/2.5V, 3.3V/1.8V, and 3.3V/Adjustable Output
  • Fast-Transient Response
  • 2% Tolerance Over Load and Temperature
  • Dropout Voltage Typically 350mV at 1A
  • Ultra-low 85µA Typical Quiescent Current
  • 1µA Quiescent Current During Shutdown
  • Dual Open-Drain Power-On Reset with 200ms Delay for Each Regulator
  • 28-Pin PowerPAD TSSOP Package
  • Thermal Shutdown Protection for Each Regulator

PowerPAD Is a trademark of Texas Instruments
All other trademarks are the property of their respective owners

The TPS767D3xx family of dual voltage regulators offers fast transient response, low dropout voltages and dual outputs in a compact package and incorporating stability with 10µF low ESR output capacitors.

The TPS767D3xx family of dual voltage regulators is designed primarily for DSP applications. These devices can be used in any mixed-output voltage application, with each regulator supporting up to 1A. Dual active-low reset signals allow resetting of core-logic and I/O separately.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (350mV typically at an output current of 1A for the TPS767D325) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85µA over the full range of output current, 0mA to 1A). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a sleep mode; applying a TTL high signal to EN (enable) shuts down the regulator, reducing the quiescent current to 1µA at TJ = +25°C.

The RESET output of the TPS767D3xx initiates a reset in microcomputer and microprocessor systems in the event of an undervoltage condition. An internal comparator in the TPS767D3xx monitors the output voltage of the regulator to detect an undervoltage condition on the regulated output voltage.

The TPS767D3xx is offered in 1.8V, 2.5V, and 3.3V fixed-voltage versions and in an adjustable version (programmable over the range of 1.5V to 5.5V). Output voltage tolerance is specified as a maximum of 2% over line, load, and temperature ranges. The TPS767D3xx family is available in a 28-pin PWP TSSOP package. They operate over a junction temperature range of -40°C to +125°C.

The TPS767D3xx family of dual voltage regulators offers fast transient response, low dropout voltages and dual outputs in a compact package and incorporating stability with 10µF low ESR output capacitors.

The TPS767D3xx family of dual voltage regulators is designed primarily for DSP applications. These devices can be used in any mixed-output voltage application, with each regulator supporting up to 1A. Dual active-low reset signals allow resetting of core-logic and I/O separately.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (350mV typically at an output current of 1A for the TPS767D325) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (typically 85µA over the full range of output current, 0mA to 1A). These two key specifications yield a significant improvement in operating life for battery-powered systems. This LDO family also features a sleep mode; applying a TTL high signal to EN (enable) shuts down the regulator, reducing the quiescent current to 1µA at TJ = +25°C.

The RESET output of the TPS767D3xx initiates a reset in microcomputer and microprocessor systems in the event of an undervoltage condition. An internal comparator in the TPS767D3xx monitors the output voltage of the regulator to detect an undervoltage condition on the regulated output voltage.

The TPS767D3xx is offered in 1.8V, 2.5V, and 3.3V fixed-voltage versions and in an adjustable version (programmable over the range of 1.5V to 5.5V). Output voltage tolerance is specified as a maximum of 2% over line, load, and temperature ranges. The TPS767D3xx family is available in a 28-pin PWP TSSOP package. They operate over a junction temperature range of -40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV752 ACTIVE 1-A, low-IQ, high-PSRR, adjustable, dual-channel low-dropout (LDO) voltage regulator 1-A dual-channel LDO in 2x2 package with improved accuracy (1.5%)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet Dual-Output Low-Dropout Voltage Regulators datasheet (Rev. H) 09 Aug 2008
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
Application note Using the TPS767D325 LDO Regulator 01 Jun 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

TIDA-010011 — High efficiency power supply architecture reference design for protection relay processor module

This reference design showcases various power architectures for generating multiple voltage rails for an application processor module, requiring >1A load current and high efficiency . The required power supply is generated using 5-, 12- or 24-V DC input from the backplane. Power supplies are (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos