TPS76901-HT

ACTIVE

High Temperature Ultra Low-Power 100-mA Low-Dropout Line Regulators

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS769-Q1 ACTIVE Automotive, 100mA 10V low-IQ low-dropout voltage regulator with enable Automotive version
Same functionality with different pin-out to the compared device
TLV766-Q1 ACTIVE Automotive, adjustable- and fixed-output, 500-mA, 16-V, positive-voltage, LDO linear regulator Alternative product offering better accuracy, lower Iq and wider input voltage

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 10 Vin (min) (V) 5 Vout (max) (V) 4.5 Vout (min) (V) 1.2 Fixed output options (V) 0 Rating High Temp Noise (µVrms) 190 PSRR at 100 KHz (dB) 27 Iq (typ) (mA) 0.017 Thermal resistance θJA (°C/W) 259 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 71 Operating temperature range (°C) -55 to 210
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.1 Vin (max) (V) 10 Vin (min) (V) 5 Vout (max) (V) 4.5 Vout (min) (V) 1.2 Fixed output options (V) 0 Rating High Temp Noise (µVrms) 190 PSRR at 100 KHz (dB) 27 Iq (typ) (mA) 0.017 Thermal resistance θJA (°C/W) 259 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 71 Operating temperature range (°C) -55 to 210
CFP (HKJ) 8 38.985 mm² 6.9 x 5.65 CFP (HKQ) 8 38.985 mm² 6.9 x 5.65 DIESALE (KGD) See data sheet
  • 100-mA Low-Dropout Regulator
  • Available in Adjustable Versions
  • Only 335-µA Quiescent Current With 100 mA
    at 210°C
  • 1-µA Quiescent Current in Standby Mode
  • Dropout Voltage Typically 71 mV at 100 mA
  • Over Current Limitation
  • APPLICATIONS
    • Down-Hole Drilling
    • High Temperature Environments
  • APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extreme (–55°C/210°C)
      Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Texas Instruments’ high temperature products
      utilize highly optimized silicon (die) solutions
      with design and process enhancements to maximize
      performance over extended temperatures.

(1) Custom temperature ranges available

  • 100-mA Low-Dropout Regulator
  • Available in Adjustable Versions
  • Only 335-µA Quiescent Current With 100 mA
    at 210°C
  • 1-µA Quiescent Current in Standby Mode
  • Dropout Voltage Typically 71 mV at 100 mA
  • Over Current Limitation
  • APPLICATIONS
    • Down-Hole Drilling
    • High Temperature Environments
  • APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extreme (–55°C/210°C)
      Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Texas Instruments’ high temperature products
      utilize highly optimized silicon (die) solutions
      with design and process enhancements to maximize
      performance over extended temperatures.

(1) Custom temperature ranges available

The TPS76901 low-dropout (LDO) voltage regulator offers the benefits of low dropout voltage, ultralow-power operation, and miniaturized packaging. This regulator features low dropout voltages and ultralow quiescent current compared to conventional LDO regulators. The TPS76901 is ideal for micropower operations and where board space is at a premium.

A combination of new circuit design and process innovation has enabled the usual PNP pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is very low, and is directly proportional to the load current. Since the PMOS pass element is a voltage-driven device, the quiescent current is ultralow (28 µA maximum) and is stable over the entire range of output load current (0 mA to 100 mA). Intended for use in portable systems such as laptops and cellular phones, the ultralow-dropout voltage feature and ultralow-power operation result in a significant increase in system battery operating life.

The TPS76901 also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 μA, typical at TJ = 25°C. The TPS76901 is a variable version programmable over the range of 1.2 V to 4.5 V).

The TPS76901 low-dropout (LDO) voltage regulator offers the benefits of low dropout voltage, ultralow-power operation, and miniaturized packaging. This regulator features low dropout voltages and ultralow quiescent current compared to conventional LDO regulators. The TPS76901 is ideal for micropower operations and where board space is at a premium.

A combination of new circuit design and process innovation has enabled the usual PNP pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is very low, and is directly proportional to the load current. Since the PMOS pass element is a voltage-driven device, the quiescent current is ultralow (28 µA maximum) and is stable over the entire range of output load current (0 mA to 100 mA). Intended for use in portable systems such as laptops and cellular phones, the ultralow-dropout voltage feature and ultralow-power operation result in a significant increase in system battery operating life.

The TPS76901 also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 μA, typical at TJ = 25°C. The TPS76901 is a variable version programmable over the range of 1.2 V to 4.5 V).

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Ultralow Power 100-mA Low Dropout Linear Regulator datasheet (Rev. D) 13 Nov 2013
* Radiation & reliability report TPS76901SHKJ_HKQ Reliability Report 20 Sep 2012
* Radiation & reliability report TPS76901HDBVT Reliability Report (Rev. A) 17 Aug 2012

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​