5-pin (DBV) package image

TPS77001DBVR ACTIVE

50-mA, 10-V, low-IQ, low-dropout voltage regulator

ACTIVE Custom reel may be available
Same as: TPS77001DBVR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS77001DBVT OBSOLETE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C)
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS770

  • Input voltage range:
    • Legacy chip: 2.7V to 10V (13.5V absolute max)
    • New chip: 2.5V to 16V (18V absolute max)
  • Output voltage range (adjustable):
    • Legacy chip: 1.25V to 5.5V
    • New chip: 1.2V to 5.5V
  • Output voltage range (fixed):
    • Legacy chip: 1.5V to 5V
    • New chip: 1.2V to 5V
  • Maximum output current: Up to 100mA
  • High PSRR (new chip): 46dB at 1MHz
  • Output accuracy:
    • Legacy chip: 3% over load and temperature
    • New chip: 1.2% over load and temperature
  • Dropout voltage:
    • Legacy chip: 71mV (typ) at 100mA (TPS76950)
    • New chip: 215mV (typ) at 100mA (TPS76950)
  • Integrated fault protection:
    • Thermal shutdown
    • Overcurrent protection
  • Internal soft-start time (new chip): 750µs (typical)
  • Output capacitor for stable operation:
    • Legacy chip: ≥ 4.7µF
    • New chip: ≥ 2.2µF
  • Package:
    • 5-pin SOT-23, RθJA = 178.6°C/W (new chip)

Description for the TPS770

The TPS770 is a low-dropout (LDO) linear voltage regulator. This device supports an input voltage range from 2.5V to 16V (new chip) and up to 100mA of load current. For the new chip, the supported output range is from 1.2V to 5.0V (fixed version) or from 1.2V to 5.5V (adjustable version).

The wide input voltage range makes the device a good choice for operating from regulated rails (such as 10V or 12V). The voltage range is up to 16V for the new chip. This range allows the LDO to generate the bias voltage for a variety of applications. These applications include power microcontrollers (MCUs) and processors.

Wide bandwidth PSRR performance is greater than 70dB at 1kHz and 46dB at 1MHz (new chip). This performance helps attenuate the switching frequency of an upstream DC/DC converter and minimizes post regulator filtering. The new chip supports an internal soft-start circuit mechanism that reduces inrush current during start-up, thus allowing for smaller input capacitance.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS77001DBVT OBSOLETE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more