6-pin (DRV) package image

TPS78228QDRVRQ1 ACTIVE

Automotive 150-mA, nano-IQ, low-dropout voltage regulator with enable

ACTIVE Custom reel may be available
Same as: TPS78228QDRVRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (DRV) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS782-Q1

  • Qualified for Automotive Applications
  • Low IQ: 1 µA
  • 150-mA Low-Dropout Regulator
  • Low Dropout at 25°C: 130 mV at 150 mA
  • Low Dropout at 85°C: 175 mV at 150 mA
  • 4% Accuracy Over Load/Line/Temperature
  • Available in Fixed Voltage Options (2.5 V, 2.7 V, 2.8 V, and 3 V)
    Using Innovative Factory EEPROM Programming
  • Stable with a 1-µF Ceramic Capacitor
  • Thermal Shutdown and Overcurrent Protection
  • CMOS Logic Level Compatible Enable Pin
  • Available in DDC (TSOT23-5) or DRV (2-mm x 2-mm SON-6) Packages
  • APPLICATIONS
    • TI MSP430 Attach Applications
    • Power Rails with Programming Mode

All other trademarks are the property of their respective owners.

Description for the TPS782-Q1

The TPS782xx family of low-dropout regulators (LDOs) offers the benefits of ultra-low power (IQ = 1 µA), and miniaturized packaging (2-mm×2-mm SON).

This LDO is designed specifically for battery-powered applications where ultra-low quiescent current is a critical parameter. The TPS782, with ultra-low IQ (1 µA), is ideal for microprocessors, memory cards, and smoke detectors.

The ultra-low power and miniaturized packaging allow designers to customize power consumption for specific applications. Consult with your local factory representative for exact voltage options and ordering information; minimum order quantities may apply.

The TPS782xx family is designed to be compatible with the TI MSP430 and other similar products. The enable pin (EN) is compatible with standard CMOS logic. This LDO is stable with any output capacitor greater than 1.0 µF. Therefore, this device requires minimal board space because of miniaturized packaging and a potentially small output capacitor. The TPS782xx series also features thermal shutdown and current limit to protect the device during fault conditions. The devices have an operating temperature range of TJ = –40°C to 125°C. For high-performance applications that require a dual-level voltage option, consider the TPS780 series, with an IQ of 500 nA and dynamic voltage scaling.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more