6-pin (DCQ) package image

TPS78601DCQRG4 ACTIVE

1.5-A, low-dropout voltage regulator with enable

ACTIVE Custom reel may be available
Same as: TPS78601DCQRG4.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-223 (DCQ) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the TPS786

  • 1.5-A Low-Dropout Regulator With Enable
  • Available in Fixed and Adjustable (1.2 V to 5.5 V)
    Output Versions
  • High PSRR (49 dB at 10 kHz)
  • Ultralow Noise (48 µVRMS, TPS78630)
  • Fast Start-Up Time (50 µs)
  • Stable With a 1-µF Ceramic Capacitor
  • Excellent Load and Line Transient Response
  • Very Low Dropout Voltage (390 mV at Full Load,
    TPS78630)
  • 3 × 3 SON PowerPAD, 6-Pin SOT223 and 5-Pin
    DDPAK Package
  • APPLICATIONS
    • RF: VCOs, Receivers, ADCs
    • Audio
    • Bluetooth®, Wireless LAN
    • Cellular and Cordless Telephones
    • Handheld Organizers, PDAs

Bluetooth Is a trademark of Texas Instruments,

Description for the TPS786

The TPS786 family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in small outline, SOT223-6 and DDPAK-5 packages. Each device in the family is stable, with a small 1-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 390 mV at 1.5 A). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (265 µA, typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS78630 exhibits approximately 48 µVRMS of output voltage at 3-V output noise with a 0.1-µF bypass capacitor. Applications with analog components that are noise sensitive, such as portable RF electronics, benefit from the high PSRR, low noise features, and the fast response time.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more