6-pin (DCQ) package image

TPS79418DCQ OBSOLETE

250-mA, low-dropout voltage regulator with enable

TPS79418DCQ is no longer in production
open-in-new Compare alternates

Pin-for-pin with same functionality to the compared device.

TPS79618DCQR ACTIVE 1-A, low-dropout voltage regulator with enable Replacement

Same functionality with different pin-out to the compared device.

TPS7A2018PDBVR ACTIVE 300mA ultra-low-noise low-IQ low-dropout (LDO) linear regulator with high PSRR

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS79418DCQR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More TPS794 information

Packaging information

Package | Pins SOT-223 (DCQ) | 6
Operating temperature range (°C) -40 to 85
Package qty | Carrier 78 | TUBE

Features for the TPS794

  • 250mA low-dropout regulator with enable
  • Available in fixed and adjustable versions
  • High PSRR: 60dB at 10kHz
  • Fast start-up
  • Excellent load, line transient response
  • Very low dropout voltage: 155mV(typ) at full load
  • Available in HVSSOP-8 and SOT223-6 packages

Description for the TPS794

The TPS794 low-dropout (LDO) linear voltage regulator features high power-supply rejection ratio (PSRR), low-noise, fast start-up, and excellent line and load transient responses. Each device in the family is stable with a small 2.2µF ceramic capacitor on the output. The TPS794 offers low dropout voltages, 155mV (typ) at 250mA.Applications with analog components that are noise-sensitive, such as portable RF electronics, benefit from the high PSRR and low noise features as well as the fast response time.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS79418DCQR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more