6-pin (DCQ) package image

TPS79501DCQG4 ACTIVE

500-mA, low-dropout voltage regulator with enable

Same as: TPS79501DCQG4.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-223 (DCQ) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 78 | TUBE

Features for the TPS795

  • 500mA low-dropout regulator with enable
  • Available in fixed and adjustable versions
  • High PSRR (50dB at 10kHz)
  • Low noise
    • 33µVRMS (legacy chip)
    • 78µVRMS (new chip)
  • Stable with a 1µF ceramic capacitor
  • Excellent load and line transient response
  • Low dropout voltage: 110mV (typ)
  • 6-pin SOT-223 and 3mm × 3mm VSON packages
  • For a more updated portfolio device, see the TPS7A90

Description for the TPS795

The TPS795 low-dropout (LDO), low-power linear voltage regulator features high power-supply rejection ratio (PSRR), ultra-low noise, fast start-up, and excellent line and load transient responses in 6-pin SOT-223 and 3mm × 3mm VSON packages. The TPS795 is stable with a small 1µF ceramic capacitor on the output. The TPS795 offers low dropout voltages (for example, 110mV at 500mA). Applications with analog components that are noise-sensitive, such as portable RF electronics, benefit from the high-PSRR and low-noise features, as well as from the fast response time.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more