Packaging information
| Package | Pins VSON (DRB) | 8 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS79501-Q1
- Qualified for Automotive Applications
- 500mA Low-Dropout Regulator With Enable
- High PSRR (50dB at 10kHz)
- Stable With a 1µF Ceramic Capacitor
- Excellent Load/Line Transient Response
- Low Dropout Voltage (110mV at Full Load)
- For a more updated portfolio device, see the TPS745-Q1
Description for the TPS79501-Q1
The TPS79501-Q1 low-dropout (LDO), low-power linear voltage regulator features high power-supply rejection ratio (PSRR), ultralow noise, fast start-up, and excellent line and load transient responses in a small outline SON package. The device is stable with a small 1µF ceramic capacitor on the output. The TPS79501-Q1 offers low dropout voltages (for example, 110mV at 500mA). Applications with analog components that are noise-sensitive, such as portable RF electronics, benefit from the high-PSRR and low-noise features, as well as from the fast response time.