6-pin (DCQ) package image

TPS79601DCQG4 OBSOLETE

1-A, low-dropout voltage regulator with enable

TPS79601DCQG4 is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TPS79601DCQR ACTIVE 1-A, low-dropout voltage regulator with enable Replacement

Similar functionality to the compared device.

TLV75901PDRVR ACTIVE 1-A, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with enable Higher PSRR

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More TPS796 information

Packaging information

Package | Pins SOT-223 (DCQ) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 78 | TUBE

Features for the TPS796

  • 1A low-dropout regulator with enable
  • Available in fixed and adjustable (1.2V to 5.5V)
  • Low output noise:
    • 54µVRMS (legacy chip)
    • 78µVRMS (new chip)
  • Stable with a 1µF ceramic capacitor
  • Excellent load and line transient response
  • Very low dropout voltage: 220mV (typ) at 1A
  • Packages:
    • 3mm × 3mm VSON (DRB)
    • SOT223-6 (DCQ)
    • TO-263 ( KTT)

Description for the TPS796

The TPS796 low-dropout (LDO) low-power linear voltage regulator features high power-supply rejection ratio (PSRR), low-noise, fast start-up, and excellent line and load transient responses in small outline, 3mm × 3mm VSON, SOT223-6, and TO-263 packages. Tis device is stable with a small, 1µF ceramic capacitor on the output. The TPS796 offers low dropout voltages (for example, 220mV at 1A). Applications with analog components that are noise sensitive (such as portable RF electronics) benefit from the high-PSRR, low-noise features, and need fast response time.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more