TPS7A3501

ACTIVE

1-A, low-noise, adjustable low-dropout voltage regulator with enable

alarmNotifications Order now

Product details

Output options Adjustable Output Iout (max) (A) 1 Vin (max) (V) 5 Vin (min) (V) 1.7 Vout (max) (V) 4.5 Vout (min) (V) 1.2 Rating Catalog Noise (µVrms) 3.8 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 2.2 Thermal resistance θJA (°C/W) 67 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection Dropout voltage (Vdo) (typ) (mV) 330 Operating temperature range (°C) -40 to 125
Output options Adjustable Output Iout (max) (A) 1 Vin (max) (V) 5 Vin (min) (V) 1.7 Vout (max) (V) 4.5 Vout (min) (V) 1.2 Rating Catalog Noise (µVrms) 3.8 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 2.2 Thermal resistance θJA (°C/W) 67 Load capacitance (min) (µF) 10 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection Dropout voltage (Vdo) (typ) (mV) 330 Operating temperature range (°C) -40 to 125
WSON (DRV) 6 4 mm² 2 x 2
  • Regulates Input-to-Output Voltage:
    • User-Programmable Input-to-Output Voltage
      Regulation Range:
      200 mV to 500 mV
  • Power-Supply Rejection Ratio:
    • 42 dB at 1 MHz
    • ≥ 32 dB (360 kHz to 3.9 MHz)
  • Low-Noise Output:
    • 3.8 µVRMS (10 Hz to 100 kHz)
  • Output Current: Up to 1 A
  • Output Voltage Range: 1.21 V to 4.5 V
  • Excellent Load Transient Response
  • Stable With Ceramic Capacitors as Low as
    10 µF
  • Current Limit and Thermal Shutdown for
    Fault Protection
  • Available in a Low Thermal Resistance Package:
    2-mm × 2-mm WSON-6
  • Operating Temperature Range:
    –40°C to 125°C
  • Regulates Input-to-Output Voltage:
    • User-Programmable Input-to-Output Voltage
      Regulation Range:
      200 mV to 500 mV
  • Power-Supply Rejection Ratio:
    • 42 dB at 1 MHz
    • ≥ 32 dB (360 kHz to 3.9 MHz)
  • Low-Noise Output:
    • 3.8 µVRMS (10 Hz to 100 kHz)
  • Output Current: Up to 1 A
  • Output Voltage Range: 1.21 V to 4.5 V
  • Excellent Load Transient Response
  • Stable With Ceramic Capacitors as Low as
    10 µF
  • Current Limit and Thermal Shutdown for
    Fault Protection
  • Available in a Low Thermal Resistance Package:
    2-mm × 2-mm WSON-6
  • Operating Temperature Range:
    –40°C to 125°C

The TPS7A3501 is a positive voltage, low-noise
(3.8-µVRMS) power filter capable of sourcing a 1-A load suitable for quiet supply solutions. Power filters, such as the TPS7A3501, provide voltage regulation across the input and output terminals with high efficiency (low insertion loss), and power-supply rejection. The device is ideally suited as a noise filter for 3.3-V, 2.5-V, and 1.8-V supplies at up to 1 A.

The input-to-output voltage regulation is also user-programmable, from 200 mV to 500 mV, with a single external resistor. If no resistor is used, the TPS7A3501 provides 330 mV of input-to-output voltage regulation. The device is stable with 10-µF input and output ceramic capacitors and a 10-nF noise-reduction ceramic capacitor.

The TPS7A3501 is fully specified over a wide temperature of –40°C to 125°C. The device is offered in a low thermal resistance, 2-mm × 2-mm, WSON-6 package. Unlike passive filters, the TPS7A3501 provides thermal and current protection for itself and surrounding circuitry.

The TPS7A3501 is a positive voltage, low-noise
(3.8-µVRMS) power filter capable of sourcing a 1-A load suitable for quiet supply solutions. Power filters, such as the TPS7A3501, provide voltage regulation across the input and output terminals with high efficiency (low insertion loss), and power-supply rejection. The device is ideally suited as a noise filter for 3.3-V, 2.5-V, and 1.8-V supplies at up to 1 A.

The input-to-output voltage regulation is also user-programmable, from 200 mV to 500 mV, with a single external resistor. If no resistor is used, the TPS7A3501 provides 330 mV of input-to-output voltage regulation. The device is stable with 10-µF input and output ceramic capacitors and a 10-nF noise-reduction ceramic capacitor.

The TPS7A3501 is fully specified over a wide temperature of –40°C to 125°C. The device is offered in a low thermal resistance, 2-mm × 2-mm, WSON-6 package. Unlike passive filters, the TPS7A3501 provides thermal and current protection for itself and surrounding circuitry.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS7A3501 High PSRR, Low-Noise, 1-A Power Filter datasheet (Rev. B) PDF | HTML 18 Jul 2014
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
Technical article What floats your boat? Exploring linear regulators in medical ultrasound PDF | HTML 12 May 2017
White paper How to measure LDO noise 24 Jul 2015
User guide TPS7A3501EVM-547 Evaluation Module 24 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS7A3501 PSpice Transient Model

SBVM378.ZIP (131 KB) - PSpice Model
Simulation model

TPS7A3501 TINA-TI Transient Reference Design

SBVM422.ZIP (15 KB) - TINA-TI Reference Design
Simulation model

TPS7A3501 TINA-TI Transient Spice Model

SBVM421.ZIP (9 KB) - TINA-TI Spice Model
Reference designs

PMP10600 — Xilinx® Zynq®7000 series (XC7Z015) Power Solution, 5W - Reference Design

The PMP10600.1 reference design provides all the power supply rails necessary to power Xilinx® Zynq® 7000 series (XC7Z015) FPGA.   This design uses several LMZ3 series modules, LDOs, and a DDR termination regulator.  It also features one LM3880 for power up and power (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP10601 — Xilinx® Zynq® 7000 series (XC7Z015) Power Solution, 8W - Reference Design

The PMP10601 reference design provides all the power supply rails necessary to power Xilinx® Zynq® 7000 series (XC7Z015)  FPGA.   This design uses several LMZ3 series modules, LDOs, and a DDR termination regulator to provide all the necessary rails to power the FPGA.  It also (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos