3-pin (KVU) package image

TPS7A6550QKVURQ1 ACTIVE

Automotive 300-mA, off-battery (40-V), low-IQ, low-dropout voltage regulator

ACTIVE Custom reel may be available
Same as: TPS7A6550QKVURQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TO-252 (KVU) | 3
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the TPS7A65-Q1

  • Low dropout voltage:
    • 300 mV at IOUT = 150 mA
  • 7-V to 40-V wide input voltage range
    with up to 45-V transients
  • 300-mA maximum output current
  • 25-µA (typical) ultralow quiescent current at light loads
  • 3.3-V and 5-V fixed output voltage with ±2% tolerance
  • Low-ESR ceramic output stability capacitor
  • Integrated fault protection:
    • Short-circuit and overcurrent protection
    • Thermal shutdown
  • Low input-voltage tracking
  • Thermally enhanced power package:
    • 3-Pin TO-252 (KVU, DPAK)

Description for the TPS7A65-Q1

The TPS7A65-Q1 low-dropout linear voltage regulator is designed for low power consumption and quiescent current less than 25 µA in light-load applications. This device features integrated overcurrent protection and a design to achieve stable operation even with low-ESR ceramic output capacitors. A low-voltage tracking feature allows for a smaller input capacitor and can possibly eliminate the need of using a boost converter during cold crank conditions. Because of these features, this device is well-suited in power supplies for various automotive applications.

 

 

 

 

 

 

 

 

 

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more