Packaging information
| Package | Pins VQFN (RGR) | 20 |
| Operating temperature range (°C) -40 to 125 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS7A8300
- Ultralow Dropout: 125 mV Maximum at 2 A
- Output Voltage Noise: 6 µVRMS
- Power-Supply Ripple Rejection:
- 40 dB at 1 MHz
- Input Voltage Range:
- Without BIAS: 1.4 V to 6.5 V
- With BIAS: 1.1 V to 6.5 V
- Two Output Voltage Modes:
- ANY-OUT™ Version (User-Programmable Output via PCB Layout):
- No External Resistor Required
- Output Voltage Range: 0.8 V to 3.95 V
- Adjustable Version:
- Output Voltage Range: 0.8 V to 5.0 V
- ANY-OUT™ Version (User-Programmable Output via PCB Layout):
- 1.0% Accuracy Over Line, Load, and Temperature
- Stable with a 22-µF Output Ceramic Capacitor
- Programmable Soft-Start Output
- Power-Good (PG) Output
- Available Packages:
- 5-mm × 5-mm VQFN-20
- 3.5-mm × 3.5-mm VQFN-20
Description for the TPS7A8300
The TPS7A8300 is a low-noise (6 µVRMS), low-dropout voltage regulator (LDO) capable of sourcing a 2-A load with only 125 mV of maximum dropout.
The TPS7A8300 output voltages are fully user-adjustable (up to 3.95 V) using a printed circuit board (PCB) layout without the need of external resistors, thus reducing overall component count. For higher output voltage applications, the device achieves output voltages up to 5 V with the use of external resistors. The device supports very low input voltages (down to 1.1 V) with the use of an additional BIAS rail.
With very high accuracy (1% over line, load, and temperature), remote sensing, and soft-start capabilities to reduce inrush current, the TPS7A8300 is ideal for powering high-current, low-voltage devices such as high-end microprocessors and field-programmable gate arrays (FPGAs).
The TPS7A8300 is designed to power-up noise-sensitive components in high-speed communication applications. The very low-noise, 6-µVRMS device output and high broad-bandwidth PSRR (40 dB at 1 MHz) minimizes phase noise and clock jitter in high-frequency signals. These features maximize performance of clocking devices, analog-to-digital converters (ADCs), and digital-to-analog converters (DACs).
For applications where positive and negative low-noise rails are required, consider TIs TPS7A33 family of negative high-voltage, ultralow-noise linear regulators.