20-pin (PWP) package image

TPS7B4253QPWPRQ1 ACTIVE

Automotive 300-mA, off-battery (40-V), adjustable voltage-tracking low-dropout voltage regulator

ACTIVE Custom reel may be available
Same as: TPS7B4253QPWPRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 20
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPS7B4253-Q1

  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD classification level 3A
    • Device CDM ESD classification level C6
  • Wide input-voltage range: –40V to 45V (maximum)
  • Output voltage adjusts down to:
    • 1.5V to 40V (HTSSOP)
    • 2V to 40V (HSOIC PowerPAD™)
  • Output Current Capability: 300mA
  • Very-low output tracking tolerance, ±4mV
  • Low-dropout voltage: 320mV for IOUT = 200mA
  • Separate pins for enable and tracking inputs (HTSSOP only)
  • Low quiescent current (IQ):
    • < 4µA when EN = low
    • 60µA (typical) at light loads
  • Extremely wide ESR range:
    • Stable With 10µF to 500µF ceramic output capacitor, ESR 1mΩ to 20Ω
  • Reverse polarity protection
  • Current-limit and thermal-shutdown protection
  • Output short-circuit proof to ground and supply
  • Inductive clamp at OUT pin
  • Available in the following packages:
    • 8-pin HSOIC PowerPAD
    • 20-pin HTSSOP
  • For a newer drop-in alternative in the HSOIC package, see the TPS7B4260-Q1 device.

Description for the TPS7B4253-Q1

For automotive off-board sensors and low-current off-board modules, the power supply is through a long cable from the main board. In such cases, protection is required in the power devices for the off-board loads to prevent the onboard components from damage during a short to GND or short to battery caused by a broken cable. Off-board sensors require a power supply as consistent as that for onboard components to secure high accuracy of data acquisition.

The TPS7B4253-Q1 is designed for automotive applications with a 45V load dump. The device can be used either as a tracking low-dropout (LDO) regulator or as a voltage tracker to build a closed power loop for off-board sensors with an onboard main supply. The output of the device is accurately regulated by a reference voltage at the ADJ pin.

To provide an accurate power supply to off-board modules, the device offers a 4mV ultra-low tracking tolerance between the ADJ and FB pins across temperature. The back-to-back PMOS topology eliminates the need for an external diode in a reverse-polarity condition. The TPS7B4253-Q1 also includes thermal shutdown, inductive clamp, overload, and short-to-battery protection to prevent damage to onboard components during extreme conditions.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more