16-pin (PWP) package image

TPS7B7701QPWPRQ1 ACTIVE

Automotive 300-mA, off-battery (40-V), adjustable antenna low-dropout voltage regulator

ACTIVE Custom reel may be available
Same as: TPS7B7701QPWPRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPS7B7701-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification 2
    • Device CDM ESD Classification C4B
  • Single and Dual-Channel LDO With Current Sense and Adjustable Current-Limit
  • 4.5-V to 40-V Wide Input Voltage Range, 45-V Load Dump
  • Power Switch Mode When Tying FB to GND
  • 1.5-V to 20-V Adjustable Output Voltage
  • Up to 300-mA Output Current per Channel
  • Adjustable Current-Limit With External Resistor
  • High Accuracy Current-Sense to Detect Antenna Open Condition at Low Current Without Further Calibration
  • High Power-Supply Rejection Ratio: Typical 73 dB at 100 Hz
  • Integrated Reverse-Polarity Protection, Down to –40 V and No Need for External Diode
  • 500-mV Max Dropout Voltage at 100-mA Load
  • Stable With Output Capacitor in 2.2-µF to 100-µF Range (ESR 1 mΩ to 5 Ω)
  • Integrated Protection and Diagnostics
    • Thermal Shutdown
    • Undervoltage Lockout (UVLO)
    • Short-Circuit Protection
    • Reverse Battery Polarity Protection
    • Reverse-Current Protection
    • Output Short-to-Battery Protection
    • Output Inductive Load Clamp
    • Multiplexing Current Sense Between Channels and Devices
    • Ability to Distinguish All Faults With Current Sense
  • 16-Pin HTSSOP PowerPAD™ Package

Description for the TPS7B7701-Q1

The TPS7B770x-Q1 family of devices feature a single and dual, high-voltage low-dropout regulator (LDO) with current sensing, designed to operate with a wide input-voltage range from 4.5 V to 40 V (45-V load dump protection). These devices provide power to the low-noise amplifiers of the active antenna through a coax cable with 300 mA per channel current. Each channel also provides an adjustable output voltage from 1.5 V to 20 V.

These devices provide diagnostics through the current sense and error pins. To monitor the load current, a high-side current-sense circuitry provides a proportional analog output to the sensed load current. The accurate current sense allows detection of open, normal, and short-circuit conditions without the need for further calibration. Current sense can be multiplexed between channels and devices to save analog-to-digital converter (ADC) resources. Each channel also implements adjustable current limit with an external resistor.

An integrated reverse polarity diode eliminates the need for an external diode. These devices feature standard thermal shutdown, short-to-battery protection on the output, and reverse current protection. Each channel has internal inductive clamp protection on the output during inductive switch off.

These devices operate over a –40°C to +125°C ambient temperature range.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more