TPS7B81

ACTIVE

150-mA, off-battery (40-V), ultra-low-IQ, low-dropout (LDO) voltage regulator with enable

alarmNotifications Order now

Product details

Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 40 Vin (min) (V) 3 Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Rating Catalog Noise (µVrms) 450 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.0027 Thermal resistance θJA (°C/W) 63.9, 72.8 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 270 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 40 Vin (min) (V) 3 Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 3.3, 5 Rating Catalog Noise (µVrms) 450 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 0.0027 Thermal resistance θJA (°C/W) 63.9, 72.8 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 270 Operating temperature range (°C) -40 to 125
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 WSON (DRV) 6 4 mm² 2 x 2
  • Wide input voltage range: 3 V to 40 V
  • Output current: 150 mA
  • Ultra-low quiescent current (IQ):
    • 2.7 µA typical at light loads
    • 4.5 µA maximum at light loads
  • Accuracy: 1.5% over line, load, and temperature
  • Typical dropout voltage: 180 mV at 100 mA
  • Wide enable voltage range: 2 V to VIN (40 V max)
  • Input voltage transient tolerance: 45 V
  • Fixed 5-V and 3.3-V output options
  • Current limit and thermal shutdown protection
  • Stable with a wide range of capacitors (1 µF to 200 µF)(1)
  • Junction temperature range: –40°C to +150°C
  • High thermal performance packages:
    • DGN (8-pin HVSSOP), RθJA = 63.9°C/W
    • DRV (6-pin WSON), RθJA = 72.8°C/W

    (1)

(1)See the output capacitor requirements in the Recomended Operation Conditions table

  • Wide input voltage range: 3 V to 40 V
  • Output current: 150 mA
  • Ultra-low quiescent current (IQ):
    • 2.7 µA typical at light loads
    • 4.5 µA maximum at light loads
  • Accuracy: 1.5% over line, load, and temperature
  • Typical dropout voltage: 180 mV at 100 mA
  • Wide enable voltage range: 2 V to VIN (40 V max)
  • Input voltage transient tolerance: 45 V
  • Fixed 5-V and 3.3-V output options
  • Current limit and thermal shutdown protection
  • Stable with a wide range of capacitors (1 µF to 200 µF)(1)
  • Junction temperature range: –40°C to +150°C
  • High thermal performance packages:
    • DGN (8-pin HVSSOP), RθJA = 63.9°C/W
    • DRV (6-pin WSON), RθJA = 72.8°C/W

    (1)

(1)See the output capacitor requirements in the Recomended Operation Conditions table

The TPS7B81 is a low-dropout (LDO) linear regulator that operates from input voltages up to 40 V and can supply up to 150 mA in current. With only 2.7 µA of quiescent current at light loads, the device is an excellent choice for wide input supply designs and high cell count battery applications that need very low standby power consumption. The 45-V transient tolerance provides additional headroom for applications where inductive kickback may be present, thereby reducing external circuitry for voltage suppression.

With integrated short-circuit and overcurrent limiting, the TPS7B81 protects the system during fault conditions. In addition to the low standby power consumption, the very low dropout voltage in light load conditions helps maintain regulation even when powered by depleted batteries.

The TPS7B81 is available in thermally enhanced, 8-pin HVSSOP and 6-pin WSON packages. Both packages offer high thermal conductivity, and their small size supports compact design, making them well suited for space-limited applications such as power tools or motor drive modules and battery packs.

The TPS7B81 is a low-dropout (LDO) linear regulator that operates from input voltages up to 40 V and can supply up to 150 mA in current. With only 2.7 µA of quiescent current at light loads, the device is an excellent choice for wide input supply designs and high cell count battery applications that need very low standby power consumption. The 45-V transient tolerance provides additional headroom for applications where inductive kickback may be present, thereby reducing external circuitry for voltage suppression.

With integrated short-circuit and overcurrent limiting, the TPS7B81 protects the system during fault conditions. In addition to the low standby power consumption, the very low dropout voltage in light load conditions helps maintain regulation even when powered by depleted batteries.

The TPS7B81 is available in thermally enhanced, 8-pin HVSSOP and 6-pin WSON packages. Both packages offer high thermal conductivity, and their small size supports compact design, making them well suited for space-limited applications such as power tools or motor drive modules and battery packs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS7A44 ACTIVE 50-mA, 65-V, low-IQ, LDO linear voltage regulator with power good and selectable mid-output rail Wider input voltage range, lower current, larger package
NEW TPS7B91 ACTIVE 150mA 40V 1.5μA IQ low-dropout linear regulator No ENABLE option
NEW TPS7B92 ACTIVE 300mA 40V 1.8μA IQ low-dropout linear regulator No ENABLE option, higher output current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS7B81 150-mA, 40-V, Ultra-Low-IQ, Low-Dropout Regulator datasheet PDF | HTML 23 Apr 2020
White paper Understanding the Foundations of Quiescent Current in Linear Power Systems 18 Feb 2021
EVM User's guide TPS7B81EVM-025 Evaluation Module User's Guide 15 Feb 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7B81EVM-025 — TPS7B81 150-mA, off-battery (40-V), ultra-low-IQ LDO voltage regulator evaluation module

The TPS7B81EVM-025 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TPS7B81, which is a 150-mA, high-voltage, ultra-low-IQ, low-dropout (LDO) linear regulator.

The EVM circuit board is configured to be a reference design for engineering (...)

User guide: PDF
Reference designs

PMP23454 — Universal input, 430W power tool charger reference design

This reference design is a universal input, 430W constant current (CC), constant voltage (CV) charger for power tool applications. The reference design supports output voltage ranges of 0V to 12.5V in trickle-charge mode and 7.5V to 22.5V in fullcharge mode. The power factor correction (PFC) is (...)
Test report: PDF
Reference designs

TIDA-010253 — Battery control unit reference design for energy storage systems

This reference design is a central controller for a high-voltage Lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery rack. This design provides driving circuits for high-voltage relay, communication interfaces, (including RS-485, controller area network (CAN), daisy chain, and Ethernet), (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos