Home Power management Linear & low-dropout (LDO) regulators

TPS7B82-Q1

ACTIVE

Automotive 300-mA, off-battery (40-V), ultra-low-IQ LDO with enable in AEC-Q100 Grade-0 and Grade-1

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW TPS7E82-Q1 PREVIEW Automotive, 40V 300mA low-IQ (2.8µA) low-dropout (LDO) regulator Wider output voltage range, tighter accuracy and controlled quiescent current at dropout conditions

Product details

Rating Automotive Vin (max) (V) 40 Vin (min) (V) 3 Iout (max) (A) 0.3 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 2.5, 3.3, 5 Noise (µVrms) 450 PSRR at 100 KHz (dB) 25 Iq (typ) (mA) 0.003 Features AEC-Q100 Grade 0, Enable Thermal resistance θJA (°C/W) 31.1, 52, 63.9, 72.8 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 400 Operating temperature range (°C) -40 to 165
Rating Automotive Vin (max) (V) 40 Vin (min) (V) 3 Iout (max) (A) 0.3 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 3.3 Fixed output options (V) 2.5, 3.3, 5 Noise (µVrms) 450 PSRR at 100 KHz (dB) 25 Iq (typ) (mA) 0.003 Features AEC-Q100 Grade 0, Enable Thermal resistance θJA (°C/W) 31.1, 52, 63.9, 72.8 TI functional safety category Functional Safety-Capable Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 400 Operating temperature range (°C) -40 to 165
HTSSOP (PWP) 14 32 mm² 5 x 6.4 HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 TO-252 (KVU) 5 66.726 mm² 6.6 x 10.11 WSON (DRV) 6 4 mm² 2 x 2
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C ≤ TA ≤ 125°C
    • Temperature grade 0: –40°C ≤ TA ≤ 150°C
  • Extended junction temperature range:
    • Grade 1: –40°C ≤ TJ ≤ 150°C
    • Grade 0: –40°C ≤ TJ ≤ 165°C
  • Low quiescent current IQ:
    • 300nA shutdown IQ
    • 2.7µA typical at light loads
    • 5µA maximum at light loads
  • 3V to 40V wide VIN input voltage range with up to 45V transient
  • Maximum output current: 300mA
  • 2% output-voltage accuracy
  • Maximum dropout voltage: 700mV at 200mA load current for fixed 5V output version
  • Stable with low-ESR (0.001Ω to 5Ω) ceramic output-stability capacitor (1µF to 200µF)
  • Fixed 2.5V, 3.3V, and 5V output voltage
  • Packages:
    • 8-pin HVSSOP, RθJA = 63.9°C/W
    • 6-pin WSON, RθJA = 72.8°C/W
    • 6-pin WSON wettable flank, RθJA = 72.8°C/W
    • 5-pin TO-252, RθJA = 31.1°C/W
    • 14-pin HTSSOP, RθJA = 52.0°C/W
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C ≤ TA ≤ 125°C
    • Temperature grade 0: –40°C ≤ TA ≤ 150°C
  • Extended junction temperature range:
    • Grade 1: –40°C ≤ TJ ≤ 150°C
    • Grade 0: –40°C ≤ TJ ≤ 165°C
  • Low quiescent current IQ:
    • 300nA shutdown IQ
    • 2.7µA typical at light loads
    • 5µA maximum at light loads
  • 3V to 40V wide VIN input voltage range with up to 45V transient
  • Maximum output current: 300mA
  • 2% output-voltage accuracy
  • Maximum dropout voltage: 700mV at 200mA load current for fixed 5V output version
  • Stable with low-ESR (0.001Ω to 5Ω) ceramic output-stability capacitor (1µF to 200µF)
  • Fixed 2.5V, 3.3V, and 5V output voltage
  • Packages:
    • 8-pin HVSSOP, RθJA = 63.9°C/W
    • 6-pin WSON, RθJA = 72.8°C/W
    • 6-pin WSON wettable flank, RθJA = 72.8°C/W
    • 5-pin TO-252, RθJA = 31.1°C/W
    • 14-pin HTSSOP, RθJA = 52.0°C/W

In automotive battery-connected applications, low quiescent current (IQ) is important to save power and extend battery lifetime. Ultra-low IQ must be included for always-on systems.

The TPS7B82-Q1 is a low-dropout linear regulator designed to operate with a wide input-voltage range from 3V to 40V (45V load dump protection). Operation down to 3V allows the TPS7B82-Q1 to continue operating during cold-crank and start and stop conditions. With only 2.7µA typical quiescent current at light load, this device is an optimum design for powering microcontrollers (MCUs) and CAN/LIN transceivers in standby systems.

The device features integrated short-circuit and overcurrent protection. This device operates in ambient temperatures from –40°C to +125°C and with junction temperatures from –40°C to +150°C. Additionally, this device uses a thermally conductive package to enable sustained operation despite significant dissipation across the device. Because of these features, the device is designed as a power supply for various automotive applications.

In automotive battery-connected applications, low quiescent current (IQ) is important to save power and extend battery lifetime. Ultra-low IQ must be included for always-on systems.

The TPS7B82-Q1 is a low-dropout linear regulator designed to operate with a wide input-voltage range from 3V to 40V (45V load dump protection). Operation down to 3V allows the TPS7B82-Q1 to continue operating during cold-crank and start and stop conditions. With only 2.7µA typical quiescent current at light load, this device is an optimum design for powering microcontrollers (MCUs) and CAN/LIN transceivers in standby systems.

The device features integrated short-circuit and overcurrent protection. This device operates in ambient temperatures from –40°C to +125°C and with junction temperatures from –40°C to +150°C. Additionally, this device uses a thermally conductive package to enable sustained operation despite significant dissipation across the device. Because of these features, the device is designed as a power supply for various automotive applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TPS7B82-Q1 Automotive 300-mA, High-Voltage, Ultra-Low-IQ Low-Dropout Regulator datasheet (Rev. K) PDF | HTML 25 Sep 2025
Product overview Low Quiescent Current LDOs for Battery Connected Automotive Systems 18 Feb 2026
Application note An empirical analysis of the impact of board layout on LDO thermal performance (Rev. A) PDF | HTML 23 Sep 2025
Functional safety information TPS7B82-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) PDF | HTML 31 Dec 2020
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
E-book LDO Basics (Rev. A) 08 Apr 2019
Technical article LDO basics: dropout PDF | HTML 16 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7B8250EVM — TPS7B8250 300-mA high-voltage ultra-low-IQ LDO regulator evaluation module

The TPS7B8250EVM evaluation module (EVM) lets you evaluate the operation and performance of the TPS7B82-Q1 device. The TPS7B82-Q1 device is a low-dropout (LDO) linear regulator designed for up to 40-V VIN with a 300-mA (maximum) output current. With only 2.7-μA typical quiescent current at (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS7B82EVM-024 — TPS7B82-Q1 300-mA high-voltage ultra-low-IQ LDO linear regulator evaluation module

The TPS7B82EVM-024 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TPS7B82-Q1, which is an automotive 300-mA high-voltage ultra-low-IQ low-dropout (LDO) linear regulator.

TPS7B82EVM-024 is configured to be a reference design for (...)

User guide: PDF
Not available on TI.com
Simulation model

TPS7B8233-Q1 PSpice Transient Model

SLVMCR1.ZIP (60 KB) - PSpice Model
Simulation model

TPS7B8233-Q1 Unencrypted PSpice Transient Model

SLVMCR0.ZIP (2 KB) - PSpice Model
Simulation model

TPS7B8250-Q1 PSpice Transient Model

SLVMC71.ZIP (58 KB) - PSpice Model
Simulation model

TPS7B8250-Q1 Unencrypted PSpice Transient Model

SLVMC70.ZIP (2 KB) - PSpice Model
Simulation model

TPS7B8xQDRVRQ1 PSPICE Model

SBVM946.ZIP (45 KB) - IBIS Model

Many TI reference designs include the TPS7B82-Q1

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 14 Ultra Librarian
HVSSOP (DGN) 8 Ultra Librarian
TO-252 (KVU) 5 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos