NEW

TPS7B91

ACTIVE

150mA 40V 1.5μA IQ low-dropout linear regulator

alarmNotifications Order now

Product details

Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 40 Vin (min) (V) 2.5 Vout (max) (V) 38 Vout (min) (V) 1.2 Fixed output options (V) 1.8, 3.3, 5, 12 Rating Catalog PSRR at 100 KHz (dB) 43 Iq (typ) (mA) 0.0015 Thermal resistance θJA (°C/W) 207 Regulated outputs (#) 1 Dropout voltage (Vdo) (typ) (mV) 110 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 40 Vin (min) (V) 2.5 Vout (max) (V) 38 Vout (min) (V) 1.2 Fixed output options (V) 1.8, 3.3, 5, 12 Rating Catalog PSRR at 100 KHz (dB) 43 Iq (typ) (mA) 0.0015 Thermal resistance θJA (°C/W) 207 Regulated outputs (#) 1 Dropout voltage (Vdo) (typ) (mV) 110 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Input voltage range: 2.5V to 40V
  • Available output voltage options:
    • Fixed: 1.2V to 12V
    • Adjustable: 1.205V to VIN − VDO
  • Output current: 150mA
  • Ultra-low IQ: 1.8µA at IOUT = 0mA
  • Stable with output capacitors ≥ 1.0µF
  • High PSRR:
    • 70dB at 1kHz
    • 43dB at 100kHz
  • Fold-back current limiting
  • Overtemperature protection
  • Package:
    • 5-pin SOT-23 (DBV)
  • Operating junction temperature: –40°C to +125°C
  • Input voltage range: 2.5V to 40V
  • Available output voltage options:
    • Fixed: 1.2V to 12V
    • Adjustable: 1.205V to VIN − VDO
  • Output current: 150mA
  • Ultra-low IQ: 1.8µA at IOUT = 0mA
  • Stable with output capacitors ≥ 1.0µF
  • High PSRR:
    • 70dB at 1kHz
    • 43dB at 100kHz
  • Fold-back current limiting
  • Overtemperature protection
  • Package:
    • 5-pin SOT-23 (DBV)
  • Operating junction temperature: –40°C to +125°C

The TPS7B91 low-dropout (LDO) linear voltage regulator is a low quiescent current device. The TPS7B91 offers a wide input voltage range (up to 40V), wide output range, and low-power operation in miniaturized packaging. The wide output range is up to VIN − VDO for the adjustable configuration or up to 12V for the fixed configuration.

The TPS7B91 is optimized to power microcontrollers and other low power loads for battery-powered applications. The TPS7B91 is stable with a output capacitor range of 1.0µF to 47µF.

The TPS7B91 low quiescent current (1.8µA typically) makes this device designed for battery-powered or always-on systems that require very little idle-state power dissipation.

The TPS7B91 LDO supports a low dropout of typically 900mV at 150mA of load current. The TPS7B91 also features an internal soft-start to lower the inrush current during start-up. The built-in fold-back overcurrent limit protection and thermal shutdown helps protect the regulator in the event of a load short or fault condition.

The TPS7B91 is available in a 2.9mm × 2.8mm, 5-pin SOT-23 (DBV) package for fixed and adjustable outputs.

The TPS7B91 low-dropout (LDO) linear voltage regulator is a low quiescent current device. The TPS7B91 offers a wide input voltage range (up to 40V), wide output range, and low-power operation in miniaturized packaging. The wide output range is up to VIN − VDO for the adjustable configuration or up to 12V for the fixed configuration.

The TPS7B91 is optimized to power microcontrollers and other low power loads for battery-powered applications. The TPS7B91 is stable with a output capacitor range of 1.0µF to 47µF.

The TPS7B91 low quiescent current (1.8µA typically) makes this device designed for battery-powered or always-on systems that require very little idle-state power dissipation.

The TPS7B91 LDO supports a low dropout of typically 900mV at 150mA of load current. The TPS7B91 also features an internal soft-start to lower the inrush current during start-up. The built-in fold-back overcurrent limit protection and thermal shutdown helps protect the regulator in the event of a load short or fault condition.

The TPS7B91 is available in a 2.9mm × 2.8mm, 5-pin SOT-23 (DBV) package for fixed and adjustable outputs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW TPS7B92 ACTIVE 300mA 40V 1.8μA IQ low-dropout linear regulator Higher Iout

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS7B91 150mA, 40V, 1.5μA IQ Low-Dropout Linear Regulator datasheet PDF | HTML 10 Apr 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos