1.5 -7V Input, 3 Amp, Ultra Low Dropout Regulator

TPS7H1101-SP is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS7H1101A-SP ACTIVE Radiation-hardened QMLV, 1.5-V to 7-V input, 3-A low-noise adjustable low-dropout (LDO) regulator The TPS7H1101A-SP is an improved version of the TPS7H1101-SP allowing the use of the enable feature across the entire input voltage range.

Product details

Output options Adjustable Output Iout (max) (A) 3 Vin (max) (V) 7 Vin (min) (V) 1.5 Vout (max) (V) 6.8 Vout (min) (V) 0.8 Noise (µVrms) 20.33 Iq (typ) (mA) 7 Rating Space Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection, Power good, Soft start Accuracy (%) 2 PSRR at 100 KHz (dB) 25 Dropout voltage (Vdo) (typ) (mV) 60 Operating temperature range (°C) -55 to 125
Output options Adjustable Output Iout (max) (A) 3 Vin (max) (V) 7 Vin (min) (V) 1.5 Vout (max) (V) 6.8 Vout (min) (V) 0.8 Noise (µVrms) 20.33 Iq (typ) (mA) 7 Rating Space Load capacitance (min) (µF) 22 Regulated outputs (#) 1 Features Enable, Foldback Overcurrent protection, Power good, Soft start Accuracy (%) 2 PSRR at 100 KHz (dB) 25 Dropout voltage (Vdo) (typ) (mV) 60 Operating temperature range (°C) -55 to 125
CFP (HKR) 16 105.6 mm² 11 x 9.6
  • 5962R13202:
    • Radiation Hardness Assurance (RHA) up to TID 100 krad (Si)
    • Total Ionizing Dose 100 krad (Si)
    • ELDRS-Free 100 krad (Si)
    • Dose Rate 10 mRAD (si)/s
    • Single Event Latchup (SEL) Immune to LET = 85 MeV-cm2/mg
    • SEB and SEGR Immune to LET = 85 MeV-cm2/mg
    • SET/SEFI Onset Threshold > 40 MeV-cm2/mg, See Radiation Report for Details
      • Specifically Designed to Always Upset Low to Avoid Damage to Critical Downstream Component
    • SET/SEFI Cross-Section Plot, See Radiation Report for Details
  • Ultra-Low VIN Range: 1.5 V to 7 V
  • 3-A Maximum Output Current
  • Current Share/Parallel Operation to Provide up to 6-A Output Current
  • Stable With Ceramic Output Capacitor
  • ±2% Accuracy Over Line, Load, and Temperature
  • Programmable Soft-Start Through External Capacitor
  • Input Enable and Power-Good Output for Power Sequencing
  • Ultra-Low Dropout LDO Voltage: 62 mV at 1 A (25°C), VOUT = 1.8 V
  • Low Noise: 20.33 µVRMS VIN = 2 V, VOUT = 1.8 V at 3 A
  • PSRR: Over 45 dB at 1 kHz
  • Excellent Load/Line Transient Response
  • Foldback Current Limit
  • See the Tools & Software Tab
  • Thermally-Enhanced CFP Package (0.6°C/W RθJC)
  • 5962R13202:
    • Radiation Hardness Assurance (RHA) up to TID 100 krad (Si)
    • Total Ionizing Dose 100 krad (Si)
    • ELDRS-Free 100 krad (Si)
    • Dose Rate 10 mRAD (si)/s
    • Single Event Latchup (SEL) Immune to LET = 85 MeV-cm2/mg
    • SEB and SEGR Immune to LET = 85 MeV-cm2/mg
    • SET/SEFI Onset Threshold > 40 MeV-cm2/mg, See Radiation Report for Details
      • Specifically Designed to Always Upset Low to Avoid Damage to Critical Downstream Component
    • SET/SEFI Cross-Section Plot, See Radiation Report for Details
  • Ultra-Low VIN Range: 1.5 V to 7 V
  • 3-A Maximum Output Current
  • Current Share/Parallel Operation to Provide up to 6-A Output Current
  • Stable With Ceramic Output Capacitor
  • ±2% Accuracy Over Line, Load, and Temperature
  • Programmable Soft-Start Through External Capacitor
  • Input Enable and Power-Good Output for Power Sequencing
  • Ultra-Low Dropout LDO Voltage: 62 mV at 1 A (25°C), VOUT = 1.8 V
  • Low Noise: 20.33 µVRMS VIN = 2 V, VOUT = 1.8 V at 3 A
  • PSRR: Over 45 dB at 1 kHz
  • Excellent Load/Line Transient Response
  • Foldback Current Limit
  • See the Tools & Software Tab
  • Thermally-Enhanced CFP Package (0.6°C/W RθJC)

The TPS7H1101-SP is a radiation-hardened LDO linear regulator that uses a PMOS pass element configuration. This device operates over a wide range of input voltage, from 1.5 V to 7 V while offering excellent PSRR. The TPS7H1101-SP features a precise and programmable foldback current limit implementation with a very-wide adjustment range. To support the complex power requirements of FPGAs, DSPs, or microcontrollers, the TPS7H1101-SP provides enable on and off functionality, programmable SoftStart, current sharing capability, and a PowerGood open-drain output.

The TPS7H1101-SP is available in a thermally-enhanced 16-pin ceramic flatpack package (CFP).

The TPS7H1101-SP is a radiation-hardened LDO linear regulator that uses a PMOS pass element configuration. This device operates over a wide range of input voltage, from 1.5 V to 7 V while offering excellent PSRR. The TPS7H1101-SP features a precise and programmable foldback current limit implementation with a very-wide adjustment range. To support the complex power requirements of FPGAs, DSPs, or microcontrollers, the TPS7H1101-SP provides enable on and off functionality, programmable SoftStart, current sharing capability, and a PowerGood open-drain output.

The TPS7H1101-SP is available in a thermally-enhanced 16-pin ceramic flatpack package (CFP).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 13
Type Title Date
* Data sheet TPS7H1101-SP 1.5-V to 7-V Input, 3-A, Radiation-Hardened Ultra-Low Dropout (LDO) Regulator datasheet (Rev. A) PDF | HTML 14 Feb 2017
* Radiation & reliability report TPS7H1101-SP Total Ionizing Dose (TID) 04 Nov 2022
* Radiation & reliability report TPS7H1101-SP Neutron Displacement Damage Characterization Report 23 Oct 2017
* Radiation & reliability report TPS7H1101‐SP TID and SEE Report (Rev. A) 27 Apr 2015
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note TI Space Rated Power Solution for Microsemi® RTG4™ FPGA (Rev. B) PDF | HTML 19 Jan 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
EVM User's guide TPS7H1101SPEVM User’s Guide (Rev. B) PDF | HTML 26 Oct 2020
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 21 Aug 2020
Application note Hermetic Package Reflow Profiles, Termination Finishes, and Lead Trim and Form PDF | HTML 18 May 2020
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019
Application note Use of an LDO as a Load Switch for Space Applications 01 Aug 2018

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos