16-pin (HKS) package image

TPS7H1201SHKS ACTIVE

Very Low Dropout Regulator With SoftStart and Powergood

A newer version of this product is available

open-in-new Compare alternates

Similar functionality to the compared device.

TPS7B7701QPWPRQ1 ACTIVE Automotive 300-mA, off-battery (40-V), adjustable antenna low-dropout voltage regulator Automotive version

Pricing

Qty Price
+

Quality information

Rating High Temp
RoHS Yes
REACH Yes
Lead finish / Ball material NiAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPS7H1201-HT information

Packaging information

Package | Pins CFP (HKS) | 16
Operating temperature range (°C) -55 to 210
Package qty | Carrier 15 | TUBE

Features for the TPS7H1201-HT

  • Wide VIN Range: 1.5 V to 7 V
  • Current Share/Parallel Operation to Provide Higher Output Current
  • Stable With Ceramic Output Capacitor
  • ±4.2% Accuracy Over Line, Load, and Temperature
  • Programmable Soft-Start
  • Power-Good Output
  • LDO Voltage:
    100 mV (Max) at 0.5 A (210°C), VOUT = 6.8 V
  • Low Noise:
    20.26 µVRMS VIN = 2.1 V, VOUT = 1.8 V at 0.5 A
  • PSRR: Over 45 dB at 1 kHz
  • Load/Line Transient Response
  • See the Tools & Software Tab

Description for the TPS7H1201-HT

The TPS7H1201-HT is a LDO linear regulator that uses a PMOS pass element configuration. This device operates over a wide range of input voltage, from 1.5 V to 7 V while offering excellent PSRR.

The TPS7H1201-HT features a precise and programmable foldback current limit implementation with a very-wide adjustment range. To support the complex power requirements of FPGAs, DSPs, or microcontrollers, the TPS7H1201-HT provides enable on and off functionality, programmable SoftStart, current sharing capability, and a PowerGood open-drain output.

The TPS7H1201-HT is available in a thermally-enhanced 16-pin ceramic flatpack package (CFP) and KGD (bare die) package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more