34-pin (HKY) package image

TPS7H4001HKY/EM ACTIVE

Radiation-hardened, QMLV and QMLP, 3-V to 7-V input 18-A synchronous step-down converter

Pricing

Qty Price
+

Quality information

Rating Space
RoHS Yes
REACH Yes
Lead finish / Ball material NiAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CFP (HKY) | 34
Operating temperature range (°C) 25 to 25
Package qty | Carrier 15 | TUBE

Features for the TPS7H4001-SP

  • Radiation performance:
    • Radiation-hardness-assured up to TID 100 krad(Si)
    • SEL, SEB, and SEGR immune to LET = 75 MeV-cm 2/mg
    • SET and SEFI characterized up to LET = 75 MeV-cm 2/mg
  • Peak efficiency: 95.5% (V O = 1 V at 100 kHz)
  • Power rail: 3 V to 7 V on VIN
  • Flexible switching frequency options:
    • 100-kHz to 1-MHz adjustable internal oscillator
    • External sync capability: 100-kHz to 1-MHz
    • SYNC pins can be configured as 500-kHz clocks at 90° out of phase to parallel up to 4 devices
  • 0.6-V ±1.5% voltage reference over temperature, radiation, and line and load regulation for CDFP, KGD (known good die), and HTSSOP (QMLP) options
  • 0.6-V ±1.7% voltage reference over temperature, radiation, and line and load regulation for HTSSOP (SHP) option
  • Monotonic start-up into prebiased outputs
  • Adjustable slope compensation and soft-start
  • Adjustable input enable and power-good output for power sequencing

Description for the TPS7H4001-SP

The TPS7H4001-SP is a radiation-hardness-assured, 7-V, 18-A synchronous buck converter with integrated low-resistance high-side and low-side MOSFETs. High efficiency and reduced component count are achieved through current mode control.

The output voltage start-up ramp is controlled by the SS/TR pin which allows operation as either a stand alone power supply or in tracking situations. Power sequencing is possible by correctly configuring the enable and the power good pins. The TPS7H4001-SP can be configured in primary-secondary mode and with the SYNC2 pin, four devices can be configured in parallel without an external clock.

Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current protection which prevents current runaway. Thermal shutdown disables the part when die temperature exceeds thermal limit.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more