Home Power management DC/DC power modules Power modules (integrated inductor)

TPS84210

ACTIVE

3-V to 6-V Input, 2-A Synchronous Buck, Integrated Power Solution

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM828512 ACTIVE 2.7-V to 6-V, 2-A low-noise step-down module with integrated inductor in QFN package Smaller size and wider Vout range
Similar functionality to the compared device
TPSM82822 ACTIVE 5.5-V input, 2-A step-down module with integrated inductor in 2 x 2.5 x 1.1-mm μSIP package Small forced-PWM option with 23-mm² total BOM size.
NEW TPSM828302 ACTIVE 2.25-V to 5.5-V, 2-A high-efficiency step-down power module with integrated inductor Smaller module and BOM size; wider output voltage

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 2 Vin (min) (V) 2.95 Vin (max) (V) 6 Vout (min) (V) 0.8 Vout (max) (V) 3.6 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Features EMI Tested, Enable, Frequency synchronization, Power good, Remote Sense, Tracking Control mode Voltage mode Duty cycle (max) (%) 91
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 2 Vin (min) (V) 2.95 Vin (max) (V) 6 Vout (min) (V) 0.8 Vout (max) (V) 3.6 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Features EMI Tested, Enable, Frequency synchronization, Power good, Remote Sense, Tracking Control mode Voltage mode Duty cycle (max) (%) 91
B1QFN (RKG) 39 99 mm² 11 x 9
  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • Efficiencies Up To 96%
  • Wide-Output Voltage Adjust
    0.8 V to 3.6 V, with ±1% Reference Accuracy
  • Adjustable Switching Frequency
    (500 kHz to 2 MHz)
  • Synchronizes to an External Clock
  • Adjustable Slow-Start
  • Output Voltage Sequencing / Tracking
  • Power Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection
  • Over Temperature Protection
  • Operating Temperature Range: –40°C to 85°C
  • Enhanced Thermal Performance: 12°C/W
  • Meets EN55022 Class B Emissions
  • Complete Integrated Power Solution Allows
    Small Footprint, Low-Profile Design
  • Efficiencies Up To 96%
  • Wide-Output Voltage Adjust
    0.8 V to 3.6 V, with ±1% Reference Accuracy
  • Adjustable Switching Frequency
    (500 kHz to 2 MHz)
  • Synchronizes to an External Clock
  • Adjustable Slow-Start
  • Output Voltage Sequencing / Tracking
  • Power Good Output
  • Programmable Undervoltage Lockout (UVLO)
  • Output Overcurrent Protection
  • Over Temperature Protection
  • Operating Temperature Range: –40°C to 85°C
  • Enhanced Thermal Performance: 12°C/W
  • Meets EN55022 Class B Emissions

The TPS84210RKG is an easy-to-use integrated power solution that combines a 2-A DC/DC converter with power MOSFETs, an inductor, and passives into a low profile, BQFN package. This total power solution requires as few as 3 external components and eliminates the loop compensation and magnetics part selection process.

The BQFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design with greater than 90% efficiency and excellent power dissipation with a thermal impedance of 12°C/W junction to ambient. The device delivers the full 2-A rated output current at 85°C ambient temperature without airflow.

The TPS84210 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering performance DSPs and FPGAs. Advanced packaging technology afford a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

The TPS84210RKG is an easy-to-use integrated power solution that combines a 2-A DC/DC converter with power MOSFETs, an inductor, and passives into a low profile, BQFN package. This total power solution requires as few as 3 external components and eliminates the loop compensation and magnetics part selection process.

The BQFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design with greater than 90% efficiency and excellent power dissipation with a thermal impedance of 12°C/W junction to ambient. The device delivers the full 2-A rated output current at 85°C ambient temperature without airflow.

The TPS84210 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering performance DSPs and FPGAs. Advanced packaging technology afford a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS84210 2.95-V to 6-V Input, 2-A Synchronous Buck, Integrated Power Solution datasheet (Rev. C) PDF | HTML 11 Apr 2018

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​