TPS922055

ACTIVE

65-V, 4-A buck LED driver with inductive fast dimming and spread spectrum

alarmNotifications Order now

Product details

Input voltage type DC/DC Topology Buck Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (max) (V) 63 Vout (min) (V) 0 Iout (max) (A) 4 Iq (typ) (mA) 2 Features Cycle-by-cycle over-current protection, Fault output, Integrated Switching FET, LED Open Detection, LED Short Detection, Programable Switching Frequency, Spread Spectrum, Thermal Foldback, Thermal shutdown Operating temperature range (°C) -55 to 125 Dimming method Analog, PWM, Hybrid, Flexible Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Buck Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (max) (V) 63 Vout (min) (V) 0 Iout (max) (A) 4 Iq (typ) (mA) 2 Features Cycle-by-cycle over-current protection, Fault output, Integrated Switching FET, LED Open Detection, LED Short Detection, Programable Switching Frequency, Spread Spectrum, Thermal Foldback, Thermal shutdown Operating temperature range (°C) -55 to 125 Dimming method Analog, PWM, Hybrid, Flexible Number of channels 1 Rating Catalog
VSON (DMT) 14 13.5 mm² 4.5 x 3 WSON (DRR) 12 9 mm² 3 x 3
  • 4.5V to 65V wide input range
  • LED common anode connection
  • Integrated 150mΩ MOSFET with typical 3A / 6A current limit
  • Optional switching frequency: 100kHz to 2.2MHz
  • Spread spectrum for TPS922053 and TPS922055
  • Advanced dimming options:
    • Analog dimming (256:1)
    • Fast PWM dimming (150ns pulse width)
    • Hybrid and flexible dimming (2,000:1 at 20kHz PWM, 10,000:1 at 4kHz PWM, 1,000,000:1 at 120Hz PWM)
  • CC/CV charging mode
  • Full protection features:
    • LED open and short protection
    • Switching FET open and short protection
    • External component failure protection
    • Cycle-by-cycle current limit
    • Thermal shutdown
    • Fault output (open drain)
  • Configurable thermal foldback curve
  • VSON, WSON and SOT23 package options
  • 4.5V to 65V wide input range
  • LED common anode connection
  • Integrated 150mΩ MOSFET with typical 3A / 6A current limit
  • Optional switching frequency: 100kHz to 2.2MHz
  • Spread spectrum for TPS922053 and TPS922055
  • Advanced dimming options:
    • Analog dimming (256:1)
    • Fast PWM dimming (150ns pulse width)
    • Hybrid and flexible dimming (2,000:1 at 20kHz PWM, 10,000:1 at 4kHz PWM, 1,000,000:1 at 120Hz PWM)
  • CC/CV charging mode
  • Full protection features:
    • LED open and short protection
    • Switching FET open and short protection
    • External component failure protection
    • Cycle-by-cycle current limit
    • Thermal shutdown
    • Fault output (open drain)
  • Configurable thermal foldback curve
  • VSON, WSON and SOT23 package options

The TPS92205x family is a 2A / 4A non-synchronous Buck LED driver with 4.5V to 65V wide input range. By integrating the low-side NMOS switch, the device is capable of driving LEDs as well as charging batteries with high power density and high efficiency. The family also supports common anode connection and single layer PCB design. The switching frequency is configurable from 100kHz to 2.2MHz with optional spread spectrum feature for better EMI performance.

The TPS92205x family supports four dimming options, including analog, PWM, hybrid and flexible dimming. Each dimming method can be configured through the PWM and ADIM input pins by means of simple high and low signals. The family adopts an adaptive off-time current mode control along with smart and accurate sampling to enable inductive fast dimming (IFD) and achieve high dimming accuracy.

The TPS92205x family also provides multiple systematic protections, including LED open and short, sense resistor open and short, configurable thermal foldback and thermal shutdown. A Fault output sends out acknowledge signals as soon as any fault condition is detected.

The TPS92205x family is a 2A / 4A non-synchronous Buck LED driver with 4.5V to 65V wide input range. By integrating the low-side NMOS switch, the device is capable of driving LEDs as well as charging batteries with high power density and high efficiency. The family also supports common anode connection and single layer PCB design. The switching frequency is configurable from 100kHz to 2.2MHz with optional spread spectrum feature for better EMI performance.

The TPS92205x family supports four dimming options, including analog, PWM, hybrid and flexible dimming. Each dimming method can be configured through the PWM and ADIM input pins by means of simple high and low signals. The family adopts an adaptive off-time current mode control along with smart and accurate sampling to enable inductive fast dimming (IFD) and achieve high dimming accuracy.

The TPS92205x family also provides multiple systematic protections, including LED open and short, sense resistor open and short, configurable thermal foldback and thermal shutdown. A Fault output sends out acknowledge signals as soon as any fault condition is detected.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS922052 ACTIVE 65-V, 2-A buck LED driver with inductive fast dimming 2-A output current
TPS922053 ACTIVE 65-V, 2-A buck LED driver with inductive fast dimming and spread spectrum 2-A output current with spread spectrum
TPS922054 ACTIVE 65-V, 4-A buck LED driver with inductive fast dimming 4-A output current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS92205x 65V 2A / 4A Buck LED Driver with Inductive Fast Dimming datasheet (Rev. B) PDF | HTML 17 Feb 2025
EVM User's guide TPS922055EVM 65-V, 2-A/4-A Buck LED Driver Evaluation Module (Rev. A) PDF | HTML 05 Jun 2023
Certificate TPS922055DMTREVM EU RoHS Declaration of Conformity (DoC) 10 Jan 2023
Certificate TPS922055DRRREVM EU RoHS Declaration of Conformity (DoC) 10 Jan 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS922053DYYREVM — TPS922053 evaluation module for 65-V, 2-A buck LED driver in SOT-23-THN package

The TPS922053DYYREVM helps the user evaluate the features of the buck LED driver TPS922053 in SOT-23-THN package. The TPS922053 is a 2-A non-synchronous buck LED driver with 4.5-V to 65-V wide-input voltage range, inductive fast dimming (IFD) and spread spectrum.

User guide: PDF | HTML
Evaluation board

TPS922055DMTREVM — TPS922055 evaluation module for 65-V, 4-A buck LED driver in VSON package

The TPS922055DMTREVM helps the user evaluate the features of the TPS922055 buck LED driver in a VSON package. The TPS922055 is a 4-A non-synchronous buck LED driver with 4.5-V to 65-V wide input voltage range, inductive fast dimming (IFD) and spread spectrum.

User guide: PDF | HTML
Evaluation board

TPS922055DRRREVM — TPS922055 evaluation module for 65-V, 4-A buck LED driver in WSON package

The TPS922055DRRREVM helps the user evaluate the features of the buck LED driver TPS922055 in WSON package. The TPS922055 is a 4-A non-synchronous buck LED driver with 4.5-V to 65-V wide input voltage range, inductive fast dimming (IFD) and spread spectrum.
User guide: PDF | HTML
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VSON (DMT) 14 Ultra Librarian
WSON (DRR) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos