TPS92360

ACTIVE

38-V 1.2-A single channel LED backlight driver

alarmNotifications Order now

Product details

Number of channels 1 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 2.7 Vout (max) (V) 38 Type Inductive Switching frequency (max) (kHz) 1500 Duty cycle (max) (%) 100 LED current per channel (mA) 400 Peak efficiency (%) 90 Topology Boost Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 1 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 2.7 Vout (max) (V) 38 Type Inductive Switching frequency (max) (kHz) 1500 Duty cycle (max) (%) 100 LED current per channel (mA) 400 Peak efficiency (%) 90 Topology Boost Operating temperature range (°C) -40 to 85 Rating Catalog
SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • 2.7-V to 5.5-V input voltage
  • Integrated 40-V, 1.8-A MOSFET
  • Drives LED string up to 38 V
  • 1.2-A minimum switch current limit
  • 1.2-MHz switching frequency
  • 204-mV reference voltage
  • Internal compensation
  • PWM brightness control
  • Open LED protection
  • Undervoltage protection
  • Built-in soft-start
  • Thermal shutdown
  • Up to 90% efficiency
  • 2.7-V to 5.5-V input voltage
  • Integrated 40-V, 1.8-A MOSFET
  • Drives LED string up to 38 V
  • 1.2-A minimum switch current limit
  • 1.2-MHz switching frequency
  • 204-mV reference voltage
  • Internal compensation
  • PWM brightness control
  • Open LED protection
  • Undervoltage protection
  • Built-in soft-start
  • Thermal shutdown
  • Up to 90% efficiency

With a 40-V rated integrated switch FET, the TPS92360 is a boost converter that drives LEDs in series. The boost converter has a 40-V, 1.8-A internal MOSFET with minimum 1.2-A current limit; thus it can drive single or parallel LED strings for small- to large-size panel backlighting. The default white LED current is set with the external sensor resistor, RSET, and the feedback voltage is regulated to 204 mV, as shown in the Simplified Schematic. During the operation, the LED current can be controlled by using a pulse width modulation (PWM) signal applied to the CTRL pin, through which the duty cycle determines the feedback reference voltage. The TPS92360 does not burst the LED current; therefore, it does not generate audible noises on the output capacitor. For maximum protection, the device features integrated open LED protection that disables the TPS92360 to prevent the output voltage from exceeding the absolute maximum voltage ratings of the device during open LED conditions.

The TPS92360 is available in a space-saving 5-pin SC70 package.

With a 40-V rated integrated switch FET, the TPS92360 is a boost converter that drives LEDs in series. The boost converter has a 40-V, 1.8-A internal MOSFET with minimum 1.2-A current limit; thus it can drive single or parallel LED strings for small- to large-size panel backlighting. The default white LED current is set with the external sensor resistor, RSET, and the feedback voltage is regulated to 204 mV, as shown in the Simplified Schematic. During the operation, the LED current can be controlled by using a pulse width modulation (PWM) signal applied to the CTRL pin, through which the duty cycle determines the feedback reference voltage. The TPS92360 does not burst the LED current; therefore, it does not generate audible noises on the output capacitor. For maximum protection, the device features integrated open LED protection that disables the TPS92360 to prevent the output voltage from exceeding the absolute maximum voltage ratings of the device during open LED conditions.

The TPS92360 is available in a space-saving 5-pin SC70 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS61169 ACTIVE TPS61169 38-V high-current Boost WLED driver High efficiency single channel 38-V high-current boost WLED driver
Same functionality with different pin-out to the compared device
TPS61160A ACTIVE White LED driver with PWM brightness control in 2mm x 2mm Package. up to 10 LEDs in Series White LED driver with PWM brightness control in 2mm x 2mm package, 26-V open LED protection
TPS61161A ACTIVE White LED driver with PWM brightness control in 2mm x 2mm WSON Package. up to 10 LEDs in Series White LED driver with PWM brightness control in 2mm x 2mm package. 38-V open LED protection
TPS61165 ACTIVE High brightness white LED driver in 2mm x 2mm QFN Package High VIN single channel 38-V high-current boost WLED driver

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS92360 38-V 1.2-A Single Channel LED Backlight Driver datasheet PDF | HTML 08 Mar 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010932 — 24-VAC power stage reference design with battery backup

This reference design provides a high efficiency power stage solution for smart thermostats and other gateway building automation end equipment using a 24 VAC power source. This power stage takes a 24-VAC input and produces a 5 V and 3.3 V output rail, which can power additional point-of-load (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos