NEW

TPS923651

ACTIVE

65V 2A boost or buck-boost LED driver with analog or PWM dimming options

alarmNotifications Order now

Product details

Input voltage type DC/DC Topology Boost, Buck-Boost Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (max) (V) 65 Vout (min) (V) 5.5 Iout (max) (A) 2 Features Cycle-by-cycle over-current protection, Fast load transient support, Integrated Switching FET, LED Open Detection, LED Short Detection, Thermal shutdown Operating temperature range (°C) -40 to 85 Dimming method Analog Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Boost, Buck-Boost Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (max) (V) 65 Vout (min) (V) 5.5 Iout (max) (A) 2 Features Cycle-by-cycle over-current protection, Fast load transient support, Integrated Switching FET, LED Open Detection, LED Short Detection, Thermal shutdown Operating temperature range (°C) -40 to 85 Dimming method Analog Number of channels 1 Rating Catalog
WSON (DSG) 8 4 mm² 2 x 2
  • 4.5V to 65V wide input range
  • LED common cathode connection
  • Integrated 300mΩ MOSFET:
    • Typical current limit (1.6A / 3.2A)
    • Switching frequency (400kHz / 1MHz)
  • Advanced dimming options:
    • Analog dimming (200:1)
    • Fast PWM dimming (50ns pulse width)
  • Full protection features:
    • LED open and short protection
    • Switching FET open and short protection
    • External component failure protection
    • Cycle-by-cycle current limit
    • Thermal shutdown
  • Package: WSON-8, HVSSOP-8, SOT583
  • 4.5V to 65V wide input range
  • LED common cathode connection
  • Integrated 300mΩ MOSFET:
    • Typical current limit (1.6A / 3.2A)
    • Switching frequency (400kHz / 1MHz)
  • Advanced dimming options:
    • Analog dimming (200:1)
    • Fast PWM dimming (50ns pulse width)
  • Full protection features:
    • LED open and short protection
    • Switching FET open and short protection
    • External component failure protection
    • Cycle-by-cycle current limit
    • Thermal shutdown
  • Package: WSON-8, HVSSOP-8, SOT583

The TPS92365x family is a 1A / 2A non-synchronous Buck LED driver with 4.5V to 65V wide input range. By integrating the low-side NMOS, the device is capable of driving LEDs with high power density and high efficiency. The device also supports common cathodeconnection and single layer PCB. The switching frequency is set at 400kHz or 1MHz.

The TPS92365x family support PWM dimming by configuring through the DIM input pins by means of simple high and low signals. The TPS92365x family support analog dimming by configuring through the DIM input pins by means of analog voltage signals. The device adopts an adaptive off-time current mode control along with smart and accurate sampling to enable fast PWM dimming and achieve high dimming ratio.

The TPS92365x family also provides multiple systematic protections, including LED open and short, switching FET open and short, sense resistor open and short, and thermal shutdown.

The TPS92365x family is a 1A / 2A non-synchronous Buck LED driver with 4.5V to 65V wide input range. By integrating the low-side NMOS, the device is capable of driving LEDs with high power density and high efficiency. The device also supports common cathodeconnection and single layer PCB. The switching frequency is set at 400kHz or 1MHz.

The TPS92365x family support PWM dimming by configuring through the DIM input pins by means of simple high and low signals. The TPS92365x family support analog dimming by configuring through the DIM input pins by means of analog voltage signals. The device adopts an adaptive off-time current mode control along with smart and accurate sampling to enable fast PWM dimming and achieve high dimming ratio.

The TPS92365x family also provides multiple systematic protections, including LED open and short, switching FET open and short, sense resistor open and short, and thermal shutdown.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS923650/1 65V 1A/2A Boost/Buck-Boost LED Driver with PWM/Analog Dimming datasheet PDF | HTML 19 Nov 2024
Certificate TPS923651D1DGNREVM EU Declaration of Conformity (DoC) 17 Jan 2025
Certificate TPS923651D1DSGREVM EU Declaration of Conformity (DoC) 17 Jan 2025
Certificate TPS923651D2DGNREVM EU Declaration of Conformity (DoC) 17 Jan 2025
Certificate TPS923651D2DSGREVM EU Declaration of Conformity (DoC) 17 Jan 2025
User guide TPS923650/1 65V 1A/2A Boost / Buck-Boost LED Driver Evaluation Module PDF | HTML 07 Oct 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos