Home Power management LED drivers Illumination LED drivers

TPS92510

ACTIVE

1.5-A constant current buck converter for HB LEDs

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS922053 ACTIVE 65-V, 2-A buck LED driver with inductive fast dimming and spread spectrum New device with inductive fast dimming and spread spectrum

Product details

Input voltage type DC/DC Topology Buck Vin (min) (V) 3.5 Vin (max) (V) 60 Vout (max) (V) 58 Vout (min) (V) 0.2 Iout (max) (A) 1.5 Iq (typ) (mA) 0.3 Features Adjustable Switch Frequency, Enable/Shutdown, Integrated Switch, Synchronization Pin, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
Input voltage type DC/DC Topology Buck Vin (min) (V) 3.5 Vin (max) (V) 60 Vout (max) (V) 58 Vout (min) (V) 0.2 Iout (max) (A) 1.5 Iq (typ) (mA) 0.3 Features Adjustable Switch Frequency, Enable/Shutdown, Integrated Switch, Synchronization Pin, Thermal shutdown Operating temperature range (°C) -40 to 125 Dimming method Analog, PWM Number of channels 1 Rating Catalog
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9
  • 3.5-V to 60-V Input Voltage Range
  • Integrated 200-mΩ High-Side MOSFET
  • 200 mV Internal Voltage Reference
  • ±3% LED Current Accuracy
  • 100 kHz to 2.5 MHz Switching Frequency Range
  • Dedicated PWM Dimming Input
  • LED Thermal Foldback
  • Adjustable UVLO
  • Overcurrent Protection
  • Over-Temperature Protection
  • MSOP-10 (DGQ) PowerPAD Package
  • 3.5-V to 60-V Input Voltage Range
  • Integrated 200-mΩ High-Side MOSFET
  • 200 mV Internal Voltage Reference
  • ±3% LED Current Accuracy
  • 100 kHz to 2.5 MHz Switching Frequency Range
  • Dedicated PWM Dimming Input
  • LED Thermal Foldback
  • Adjustable UVLO
  • Overcurrent Protection
  • Over-Temperature Protection
  • MSOP-10 (DGQ) PowerPAD Package

The TPS92510 is a 60-V, 1.5-A peak current-mode step-down converter with an integrated high-side MOSFET. It is specifically designed for driving high-brightness LEDs with a constant current. The tight-tolerance, 200-mV internal reference voltage reduces power dissipation in the current-sense resistor. A dedicated pulse width modulation input pin allows linear control of the light output.

The TPS92510 integrates a thermal foldback feature that reduces the average output current to ensure that the sensed LED temperature never exceeds a specific value, improving the reliability of the overall system. An integrated frequency synchronization feature allows a reduction of unwanted beat- frequencies in multi-string applications and simplifies EMI filtering. The adjustable input voltage UVLO feature accommodates the various deep discharge levels of multiple battery types.

The TPS92510 includes cycle-by-cycle overcurrent protection, and thermal shutdown protection. It is available in a 10-pin MSOP PowerPAD™ package.

The TPS92510 is a 60-V, 1.5-A peak current-mode step-down converter with an integrated high-side MOSFET. It is specifically designed for driving high-brightness LEDs with a constant current. The tight-tolerance, 200-mV internal reference voltage reduces power dissipation in the current-sense resistor. A dedicated pulse width modulation input pin allows linear control of the light output.

The TPS92510 integrates a thermal foldback feature that reduces the average output current to ensure that the sensed LED temperature never exceeds a specific value, improving the reliability of the overall system. An integrated frequency synchronization feature allows a reduction of unwanted beat- frequencies in multi-string applications and simplifies EMI filtering. The adjustable input voltage UVLO feature accommodates the various deep discharge levels of multiple battery types.

The TPS92510 includes cycle-by-cycle overcurrent protection, and thermal shutdown protection. It is available in a 10-pin MSOP PowerPAD™ package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 1.5-A Constant Current Buck Converter for HB LEDs datasheet (Rev. A) 20 Jun 2012
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide Using the TPS92510EVM-011 (Rev. A) 11 Sep 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS92510EVM-011 — TPS92510 High Brightness LED (HB LED) Driver Evaluation Module Board

High-Brightness LED Driver

The TPS92510EVM-011 provides a high-brightness LED driver based on the TPS92510. The EVM is designed to operate from a nominal 48 VDC ±10% input voltage source. This input voltage range is typical for input supplies derived from AC/DC sources The EVM provides an output (...)
User guide: PDF
Buy from a distributor
Simulation model

TPS92510 PSpice Transient Model

SLUM239.ZIP (93 KB) - PSpice Model
Simulation model

TPS92510 TINA-TI Transient Reference Design

SLUM418.TSC (151 KB) - TINA-TI Reference Design
Simulation model

TPS92510 TINA-TI Transient Spice Model

SLUM417.ZIP (41 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGQ) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos