Home Power management LED drivers Automotive LED drivers

TPS92515AHV-Q1

ACTIVE

65-V automotive 2-A shunt-PWM dimmable LED driver with Integrated NFET

TPS92515AHV-Q1

ACTIVE

Product details

Number of channels 1 Topology Buck Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 5.5 Vin (max) (V) 65 Vout (min) (V) 0 Vout (max) (V) 62 Iout (max) (A) 2 Iq (typ) (mA) 1 Switching frequency (max) (kHz) 2000 Features Integrated Switch, Precision Dimming Control, Thermal shutdown
Number of channels 1 Topology Buck Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 5.5 Vin (max) (V) 65 Vout (min) (V) 0 Vout (max) (V) 62 Iout (max) (A) 2 Iq (typ) (mA) 1 Switching frequency (max) (kHz) 2000 Features Integrated Switch, Precision Dimming Control, Thermal shutdown
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9
  • AEC-Q100 Grade 1 Qualified
  • Integrated 290-mΩ (typ) Internal N-Channel FET
  • Input Voltage Range
    • TPS92515AHVx: 5.5 V to 65 V
    • Operation Down to 5.15 V After Start-Up
  • Low Offset High-side Peak Current Comparator
  • Constant Average Current, up to 2 A
  • Inherent Cycle-by-Cycle Current Limit
  • Multiple Dimming Methods
    • 10,000:1 Shunt PWM Dimming Range
    • 1000:1 PWM Dimming Range
    • 200:1 Analog Dimming Range
  • Simple Constant Off-time Control
    • No Loop Compensation
    • Fast Transient Response
  • Thermally Enhanced HVSSOP Package
  • Integrated Thermal Protection
  • AEC-Q100 Grade 1 Qualified
  • Integrated 290-mΩ (typ) Internal N-Channel FET
  • Input Voltage Range
    • TPS92515AHVx: 5.5 V to 65 V
    • Operation Down to 5.15 V After Start-Up
  • Low Offset High-side Peak Current Comparator
  • Constant Average Current, up to 2 A
  • Inherent Cycle-by-Cycle Current Limit
  • Multiple Dimming Methods
    • 10,000:1 Shunt PWM Dimming Range
    • 1000:1 PWM Dimming Range
    • 200:1 Analog Dimming Range
  • Simple Constant Off-time Control
    • No Loop Compensation
    • Fast Transient Response
  • Thermally Enhanced HVSSOP Package
  • Integrated Thermal Protection

The TPS92515AHV-Q1 is a compact monolithic switching regulator that includes a low resistance N-Channel MOSFET. The device works in high-brightness LED lighting applications which require efficiency, high bandwidth, PWM or analog dimming and small size.

The regulator operates with constant off-time, peak current control. The operation is simple: after an off-time based on the output voltage, an on-time begins. The on-time ends once the inductor peak current threshold is reached. The TPS92515AHV-Q1 device can be configured to maintain a constant peak-to-peak ripple during the ON and OFF periods of a shunt FET dimming cycle. This cycle ideal for maintaining a linear response across the entire shunt-FET dimming range.

The low-offset, high-side comparator helps to create steady-state accuracy. LED current can be modulated using either analog dimming or PWM dimming, or both simultaneously. Other features include UVLO, wide input voltage operation, inherent LED Open operation and wide operating temperature range with thermal shut-down.

The TPS92515AHV-Q1 device offers high-voltage options with an input range up to 65 V in a thermally enhanced, 10-pin HVSSOP package.

The TPS92515AHV-Q1 is a compact monolithic switching regulator that includes a low resistance N-Channel MOSFET. The device works in high-brightness LED lighting applications which require efficiency, high bandwidth, PWM or analog dimming and small size.

The regulator operates with constant off-time, peak current control. The operation is simple: after an off-time based on the output voltage, an on-time begins. The on-time ends once the inductor peak current threshold is reached. The TPS92515AHV-Q1 device can be configured to maintain a constant peak-to-peak ripple during the ON and OFF periods of a shunt FET dimming cycle. This cycle ideal for maintaining a linear response across the entire shunt-FET dimming range.

The low-offset, high-side comparator helps to create steady-state accuracy. LED current can be modulated using either analog dimming or PWM dimming, or both simultaneously. Other features include UVLO, wide input voltage operation, inherent LED Open operation and wide operating temperature range with thermal shut-down.

The TPS92515AHV-Q1 device offers high-voltage options with an input range up to 65 V in a thermally enhanced, 10-pin HVSSOP package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS92519-Q1 ACTIVE Automotive 2-A dual synchronous buck LED driver 2-A dual synchronous buck

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TPS92515AHV-Q1 2-A, Buck LED Driver with Integrated N-channel FET, High-Side Current Sense, and Shunt FET PWM Dimming Capability datasheet PDF | HTML 06 Aug 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS92515HVEVM-749 — TPS92515HV-Q1 Buck LED Driver Evaluation Board

The TPS92515HVEVM-749 is a fully assembled and tested LED driver. It can be used to power a single string of series connected LEDs. Various dimming configurations can be tested using this EVM: Analog Dimming, PWM Dimming, Shunt FET dimming.
User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGQ) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2Eâ„¢ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos