7-pin (NDW) package image

TPS92551TZX/NOPB ACTIVE

450mA 23W constant current buck LED driver micro-module

ACTIVE Custom reel may be available
Same as: TPS92551TZX/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS92551TZ/NOPB ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Exempt
REACH Affected
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-245C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TO-PMOD (NDW) | 7
Operating temperature range (°C) -40 to 125
Package qty | Carrier 500 | LARGE T&R

Features for the TPS92551

  • Integrated All Power Components Including the Power Inductor
  • Wide Input Voltage Range : 4.5V - 60V
  • Constant Switching Frequency at 800kHz
  • High Contrast Ratio (Minimum Dimming Current Pulse width < 16µs)
  • Drives up to 16 LEDs in series at 60V input
  • ±3.5% Typical LED Current Accuracy
  • LED Current Adjustable from 300mA to 450mA
  • Up to 95% Efficiency
  • TPS92551 Modules can be Connected in Parallel for Higher Current Operation
  • Input Under-Voltage Lock-Out (UVLO)
  • Compatible with Ceramic and Low ESR Capacitors
  • Low Electro Magnetic Interference (EMI) Complies with EN55015 Standard EN55015, refer to and
  • LED Open and Short Circuit Protections
  • Thermal Shutdown and RoHS Compliant
  • -40˚C to +125˚C Junction Temperature Range

Package Highlights

  • 7-Lead Easy-to-Use Package (Similar to TO-263)
  • Single Exposed Die Attach Pad for Enhanced Thermal Performance
  • 10.2 x 13.8 x 4.6 mm Package

All trademarks are the property of their respective owners.

Description for the TPS92551

The TPS92551 Constant Current Buck LED Driver Micro-Module drives maximum 450mA LED current up to 16 LEDs in a single string (maximum 23W). It integrates all the power components including the power inductor. The TPS92551 provides a full turn-key, highly efficient solution for wide range of single string LED lighting applications with up to 95% power efficiency. It accepts an input voltage ranging from 4.5V to 60V and delivers a 350mA LED current as default. The LED current is adjustable from 300mA to 450mA by charging a single external resistor.

The module operates at constant switching frequency (800kHz) with low Electro Magnetic Interference(EMI) complying with EN55015 standard. The module has fast control loop to realize fine LED current pulse yielding 256–step PWM dimming resolution at 240Hz for general lighting. Protection features include thermal shutdown, input under-voltage lockout, LED open-circuit and short-circuit protections. The TPS92551 Micro-Module is available in 7-pin PFM power package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS92551TZ/NOPB ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more