Home Power management LED drivers Automotive LED drivers

TPS92610-Q1

ACTIVE

Automotive Single-channel LED driver with 450mA output, open, short and single LED short detection.

Product details

Number of channels 1 Topology Current Source Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 40 Vout (min) (V) 0 Vout (max) (V) 40 Iout (max) (A) 0.45 Iq (typ) (mA) 0.2 Features Enable/Shutdown, Fault Detection, Fault Diagnostic, LED Open Detection, LED Short to Ground Detection, LED Shorted Detection, Thermal shutdown
Number of channels 1 Topology Current Source Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 40 Vout (min) (V) 0 Vout (max) (V) 40 Iout (max) (A) 0.45 Iq (typ) (mA) 0.2 Features Enable/Shutdown, Fault Detection, Fault Diagnostic, LED Open Detection, LED Short to Ground Detection, LED Shorted Detection, Thermal shutdown
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • Single-Channel Constant-Current LED Driver With PWM Dimming
  • Wide Input-Voltage Range: 4.5 V–40 V
  • Constant Output Current, Adjustable by Sense Resistor
  • Precision Current Regulation, Tolerance ±4.6% Across Junction Temperature –40°C to 150°C
  • Maximum Current: 450 mA
  • Heat Sharing With External Resistor
  • Low Dropout Voltage (Sense–Resistor Voltage Drop Included)
    • Maximum Dropout: 150 mV at 10 mA
    • Maximum Dropout: 400 mV at 70 mA
    • Maximum Dropout: 700 mV at 150 mA
    • Maximum Dropout: 1.3 V at 300 mA
  • Diagnostics and Protection
    • Single-LED Short-Circuit Detection With Auto-Recovery
    • LED Open-Circuit and Short-Circuit Detection With Auto-Recovery
    • Diagnostic-Enable With Adjustable Threshold for Low-Dropout Operation
    • Fault Bus up to 15 Devices, Configurable As Either One-Fails–All-Fail or Only-Failed-Channel-Off
    • Low Quiescent Current and Fault-Mode Current (<250 µA per Device)
  • Operating Junction Temperature Range: –40°C to 150°C
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • Single-Channel Constant-Current LED Driver With PWM Dimming
  • Wide Input-Voltage Range: 4.5 V–40 V
  • Constant Output Current, Adjustable by Sense Resistor
  • Precision Current Regulation, Tolerance ±4.6% Across Junction Temperature –40°C to 150°C
  • Maximum Current: 450 mA
  • Heat Sharing With External Resistor
  • Low Dropout Voltage (Sense–Resistor Voltage Drop Included)
    • Maximum Dropout: 150 mV at 10 mA
    • Maximum Dropout: 400 mV at 70 mA
    • Maximum Dropout: 700 mV at 150 mA
    • Maximum Dropout: 1.3 V at 300 mA
  • Diagnostics and Protection
    • Single-LED Short-Circuit Detection With Auto-Recovery
    • LED Open-Circuit and Short-Circuit Detection With Auto-Recovery
    • Diagnostic-Enable With Adjustable Threshold for Low-Dropout Operation
    • Fault Bus up to 15 Devices, Configurable As Either One-Fails–All-Fail or Only-Failed-Channel-Off
    • Low Quiescent Current and Fault-Mode Current (<250 µA per Device)
  • Operating Junction Temperature Range: –40°C to 150°C

With LEDs being widely used in automotive applications, simple LED drivers are more and more popular. Compared to discrete solutions, a low-cost monolithic solution lowers system level component counts and significantly improves current accuracy and reliability.

The TPS92610-Q1 device is a simple single-channel high-side LED driver operating from an automotive car battery. It is a simple and elegant solution to deliver constant current for a single LED string with full LED diagnostics. Its one-fails–all-fail feature is able to work together with other LED drivers, such as the TPS9261x-Q1, TPS9263x-Q1, and TPS9283x-Q1 devices, to address different requirements.

With LEDs being widely used in automotive applications, simple LED drivers are more and more popular. Compared to discrete solutions, a low-cost monolithic solution lowers system level component counts and significantly improves current accuracy and reliability.

The TPS92610-Q1 device is a simple single-channel high-side LED driver operating from an automotive car battery. It is a simple and elegant solution to deliver constant current for a single LED string with full LED diagnostics. Its one-fails–all-fail feature is able to work together with other LED drivers, such as the TPS9261x-Q1, TPS9263x-Q1, and TPS9283x-Q1 devices, to address different requirements.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS92611-Q1 ACTIVE Automotive Single-channel LED driver with 300mA output, open and short detection Smaller package and smaller output current per channel
TPS92613-Q1 ACTIVE Automotive single-channel LED driver with 600mA output, open and short detection Higher output current up to 600mA/ch

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet TPS92610-Q1 Automotive Single-Channel Linear LED Driver datasheet (Rev. B) PDF | HTML 14 Jan 2020
Application note Discrete Fault Detection Circuit for the TPS9261x-Q1 PDF | HTML 27 Sep 2022
Functional safety information Streamlining Functional Safety Certification in Automotive and Industrial 09 Jun 2020
White paper 簡化汽車及工業領域的功 能安全認證 09 Jun 2020
White paper 자동차 및 산업 분야의 기능적 안전성 인증 간소화 09 Jun 2020
Application note TPS92610-Q1 PCB Thermal Budget Design for Maximum Output Current 25 Mar 2020
Technical article Always make the right turn: how to design fault circuits in automotive lighting sy PDF | HTML 16 Jan 2020
Functional safety information TPS92610-Q1 Functional Safety FIT Rate and Failure Mode Distribution 02 Jan 2020
White paper 자동차 후미등의 트렌드와 토폴로지 (Rev. A) 16 Oct 2019
White paper 汽車尾燈系統的趨勢與拓撲 (Rev. A) 09 Oct 2019
White paper Trends and topologies for automotive rear lighting systems (Rev. A) 23 Sep 2019
Technical article Hit the brakes on discrete LED circuit designs PDF | HTML 29 May 2019
Technical article In automotive lighting, it’s time to say goodbye to discrete solutions PDF | HTML 12 Apr 2018
White paper LED Drivers for Automotive Exterior Applications (Rev. B) 27 Mar 2018
Selection guide 汽车外部照明应用的LED驱动器 15 Mar 2018
Technical article CHMSL: The third brake light PDF | HTML 16 Feb 2018
EVM User's guide TPS92610-Q1 Evaluation Module User's Guide 20 Oct 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS92610EVM — TPS92610-Q1 Single-Channel LED Driver Evaluation Module

The TPS92610-Q1 evaluation module (EVM) helps designers evaluate the operation and performance of TPS92610-Q1, a single-channel linear LED driver for automotive lighting applications. It features precision current regulation with PWM dimming. It also has full diagnostics for LED-string open, LED (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS92610-Q1 Unencrypted PSpice Transient Model Package (Rev. B)

SLDM009B.ZIP (44 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01521 — Automotive Linear LED Driver Reference Design for Center High-Mounted Stop Lamp (CHMSL)

This reference design details a highly integrated solution for driving LEDs in a CHMSL, which includes brake and reverse lights. Each light is capable of independent function by applying power to its supply line. The design uses three automotive-rated linear LED drivers (TPS92610-Q1) to obtain a (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-020009 — Automotive dual stage (SEPIC + Linear) static LED driver module reference design for rear-lights

This reference design details a solution for driving LEDs in an automotive rear-light application such as a rear combination lamp (RCL). It features linear LED drivers for different rear light light functions and the LED drivers are powered by a single ended primary inductance converter (SEPIC) (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos