Home Power management LED drivers Illumination LED drivers

TPS92612

ACTIVE

150-mA single-channel linear LED driver

Product details

Input voltage type Linear Topology current mode Vin (min) (V) 4.5 Vin (max) (V) 40 Vout (max) (V) 40 Vout (min) (V) 4.5 Iout (max) (A) 0.15 Iq (typ) (mA) 0.2 Features Enable Operating temperature range (°C) -40 to 125 Dimming method PWM Number of channels 1 Rating Catalog
Input voltage type Linear Topology current mode Vin (min) (V) 4.5 Vin (max) (V) 40 Vout (max) (V) 40 Vout (min) (V) 4.5 Iout (max) (A) 0.15 Iq (typ) (mA) 0.2 Features Enable Operating temperature range (°C) -40 to 125 Dimming method PWM Number of channels 1 Rating Catalog
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Single-channel high-precision current source:
    • ±4.6% Current accuracy from –40°C to +125°C
    • Current adjustable by external sense resistor
    • Up to 150 mA maximum current
  • Wide input-voltage range: 4.5 V – 40 V
  • Brightness control by input PWM duty cycle
  • Low dropout voltage (current-sense voltage drop included)
    • Maximum dropout: 150 mV at 10 mA
    • Maximum dropout: 400 mV at 70 mA
    • Maximum dropout: 700 mV at 150 mA
  • Low quiescent current: typical 200 µA
  • Protection:
    • LED short-circuit protection with auto-recovery
    • Thermal shutdown
  • Support heat sharing with external resistor
  • Operating junction temperature range: –40°C to +150°C
  • Single-channel high-precision current source:
    • ±4.6% Current accuracy from –40°C to +125°C
    • Current adjustable by external sense resistor
    • Up to 150 mA maximum current
  • Wide input-voltage range: 4.5 V – 40 V
  • Brightness control by input PWM duty cycle
  • Low dropout voltage (current-sense voltage drop included)
    • Maximum dropout: 150 mV at 10 mA
    • Maximum dropout: 400 mV at 70 mA
    • Maximum dropout: 700 mV at 150 mA
  • Low quiescent current: typical 200 µA
  • Protection:
    • LED short-circuit protection with auto-recovery
    • Thermal shutdown
  • Support heat sharing with external resistor
  • Operating junction temperature range: –40°C to +150°C

With LEDs being widely used as a light source, simple LED drivers are more and more popular. Compared to discrete solutions, a low-cost monolithic solution lowers system-level component counts and significantly improves current accuracy and reliability.

The TPS92612 device is a single-channel high-side linear LED driver operating from a wide range supply. It is a simple, yet elegant solution to deliver constant current for a single LED string. It can support off-board LED connection with long cables. The TPS92612 device can also be used as a general constant current source or current limiter in other applications.

With LEDs being widely used as a light source, simple LED drivers are more and more popular. Compared to discrete solutions, a low-cost monolithic solution lowers system-level component counts and significantly improves current accuracy and reliability.

The TPS92612 device is a single-channel high-side linear LED driver operating from a wide range supply. It is a simple, yet elegant solution to deliver constant current for a single LED string. It can support off-board LED connection with long cables. The TPS92612 device can also be used as a general constant current source or current limiter in other applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS92612 40-V, 150-mA Single-Channel Linear LED Driver and Constant-Current Source With Protection datasheet PDF | HTML 30 Aug 2019
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS92612EVM — TPS92612-Q1 Single-Channel LED Driver Evaluation Module

The TPS92612-Q1 evaluation module (EVM) helps designers evaluate the operation and performance of TPS92612-Q1, a single-channel linear LED driver for automotive lighting applications. It is a simple and elegant solution to deliver constant current for a single LED string with full LED protection.
User guide: PDF
Not available on TI.com
Simulation model

TPS92612-Q1 Unencrypted PSpice Transient Model Package (Rev. B)

SLDM011B.ZIP (51 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos