Home Power management LED drivers Automotive LED drivers

TPS92620-Q1

ACTIVE

Automotive, two-channel, high-current 40-V high-side LED driver with thermal sharing

Product details

Number of channels 2 Topology Current Source Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 40 Vout (min) (V) 0 Vout (max) (V) 40 Iout (max) (A) 0.5 Iq (typ) (mA) 1.2 Features Thermal Sharing, Fault Detection, Fault Diagnostic, LED Open Detection, LED Short to Ground Detection, PWM Dimming, Thermal shutdown
Number of channels 2 Topology Current Source Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 40 Vout (min) (V) 0 Vout (max) (V) 40 Iout (max) (A) 0.5 Iq (typ) (mA) 1.2 Features Thermal Sharing, Fault Detection, Fault Diagnostic, LED Open Detection, LED Short to Ground Detection, PWM Dimming, Thermal shutdown
HVSSOP (DGN) 12 19.6 mm² 4 x 4.9 WSON (DRR) 12 9 mm² 3 x 3
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C, TA
  • Wide input voltage range: 4.5V to 40V
  • Thermal sharing by external shunt resistor
  • Low supply current in fault mode
  • Ultra low shutdown current in sleep mode (only for HVSSOP package)
  • Two high-precision current regulation:
    • Up to 250mA current output for each channel
    • ±5% accuracy over full temperature range
    • Independent current setting by resistor
    • Independent PWM pin for brightness control
  • Low dropout voltage:
    • Maximum dropout: 600mV for 250mA
  • Diagnostics and protection
    • LED open-circuit with auto-recovery
    • LED short-to-GND with auto-recovery
    • Diagnostic enable with adjustable threshold
    • Fault bus configurable as either one-fails–all-fail or only-failed-channel off (N-1)
    • Thermal shutdown
  • Operation junction temperature range:–40°C to 150°C
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C, TA
  • Wide input voltage range: 4.5V to 40V
  • Thermal sharing by external shunt resistor
  • Low supply current in fault mode
  • Ultra low shutdown current in sleep mode (only for HVSSOP package)
  • Two high-precision current regulation:
    • Up to 250mA current output for each channel
    • ±5% accuracy over full temperature range
    • Independent current setting by resistor
    • Independent PWM pin for brightness control
  • Low dropout voltage:
    • Maximum dropout: 600mV for 250mA
  • Diagnostics and protection
    • LED open-circuit with auto-recovery
    • LED short-to-GND with auto-recovery
    • Diagnostic enable with adjustable threshold
    • Fault bus configurable as either one-fails–all-fail or only-failed-channel off (N-1)
    • Thermal shutdown
  • Operation junction temperature range:–40°C to 150°C

The TPS92620-Q1 two-channel LED driver includes an unique thermal management design to reduce temperature rising on the device. The TPS92620-Q1 is a linear driver directly powered by automotive batteries with large voltage variations to output full current loads up to 250mA per channel. External shunt resistors are leveraged to share output current and dissipate power out of the driver. The device full-diagnostic capabilities include LED open, LED short-to-GND circuit, and device overtemperature protection.

The one-fails–all-fail feature of TPS92620-Q1 can work together with other LED drivers, such as the TPS9261x-Q1, TPS9262x-Q1, TPS9263x-Q1, and TPS92830-Q1 devices, to address different requirements.

The TPS92620-Q1 two-channel LED driver includes an unique thermal management design to reduce temperature rising on the device. The TPS92620-Q1 is a linear driver directly powered by automotive batteries with large voltage variations to output full current loads up to 250mA per channel. External shunt resistors are leveraged to share output current and dissipate power out of the driver. The device full-diagnostic capabilities include LED open, LED short-to-GND circuit, and device overtemperature protection.

The one-fails–all-fail feature of TPS92620-Q1 can work together with other LED drivers, such as the TPS9261x-Q1, TPS9262x-Q1, TPS9263x-Q1, and TPS92830-Q1 devices, to address different requirements.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS92622-Q1 ACTIVE Automotive, two-channel 40-V high-side LED driver with thermal sharing 150-mA current per channel

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS92620-Q1 Two -Channel, Automotive, High-Side LED Driver with Thermal Sharing datasheet (Rev. A) PDF | HTML 09 Nov 2023
Certificate TPS92620Q1EVM EU RoHS Declaration of Conformity (DoC) 07 Sep 2022
EVM User's guide TPS92620Q1EVM User's Guide PDF | HTML 31 Aug 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS92620Q1EVM — TPS92620-Q1 evaluation module for two-channel high-current 40-V high-side LED driver

The TPS92620-Q1 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS92620-Q1, a linear two-channel LED driver with full LED diagnostic for automotive lighting applications.

User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 12 Ultra Librarian
WSON (DRR) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos