TPS92664-Q1
- AEC-Q100 qualified for automotive applications
- Grade 1: –40°C to 125°C ambient temperature
- Device HBM classification level H1C
- Device CDM classification level C5
- Functional Safety-Compliant
- Developed for functional safety applications
- Documentation available to aid ISO 26262 system design up to ASIL B
- 16 integrated bypass switches
- Programmable 10-bit PWM dimming
- Programmable slew rate control
- LED open detection and protection
- Single LED short detection
- UART serial communication
- Internal oscillator for system clock
- LVDS clock driver for synchronizing devices
- Previous LMM generation compatible
- CAN transceiver compatible
- Integrated ADC
- LED voltage for each switch
- LED current monitor
- Die temperature
- 2x general ADC inputs (thermistor compatible)
- Internal EEPROM (MTP)
- Failsafe default settings
- Customer calibration data
The TPS92664 LED matrix manager device enables fully dynamic adaptive lighting solutions by providing individual pixel-level LED control. The device includes four sub-strings of four series connected integrated switches for bypassing individual LEDs. The individual sub-strings allow the device to accept either single or multiple current sources.
The TPS92664 features an internal oscillator. The internal oscillator can be shared to other system devices through the internal low noise LVDS transmitter and receiver blocks. The multi-drop, universal, asynchronous, receiver transmitter (UART) serial interface is compatible with TPS92665, TPS92667, TPS92662x and TPS92663x devices. The internal EEPROM can store system defaults as well as calibration and lighting module data. An on-board ADC with multiplexed inputs samples all LED channels as well as IC die temperature and an LED current sense. The ADC also samples dedicated ADC inputs for use with system temperature compensation, LED binning and coding.
The TPS92664 incorporates registers for programming phase shift and pulse width of each individual LED in the string and for reporting LED open, short faults and functional parameters.

Request more information
The full data sheet and other information are available. Request now
The functional safety manual, report and quantitative analysis report are available - NDA required. Request now
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Similar functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS92664-Q1 Automotive Low Noise 16-Channel LED Matrix Manager with Advance Diagnostics, Integrated Oscillator, and EEPROM datasheet | PDF | HTML | 19 Jul 2022 |
Certificate | TPS92664EVM-216 EU RoHS Declaration of Conformity (DoC) | 14 Jul 2022 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS92664EVM-216 — TPS92664-Q1 evaluation module for LED matrix manager with internal EEPROM and oscillator
The TPS92664 evaluation module (EVM) features the TPS92664 16-channel matrix manager device. The EVM kit contains three PCBs and associated cabling to provide and end-to-end power solution for a typical matrix headlight system. The PSIL216 PCB contains four TPS92664 devices which provide pixel (...)
TPS92664-Q1-FS-NDA — TPS92664-Q1, TPS92665-Q1, and TPS92667-Q1 functional safety documentation
Supported products & hardware
Products
Automotive LED drivers
TPS92664EVM-DESIGN — TPS92664EVM design resources
Supported products & hardware
Products
Automotive LED drivers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HTQFP (PHP) | 48 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.