TPSM5601R5HEVM TPSM5601R5H evaluation board 4.2-V to 60-V input, 1-V to 16-V, 1.5-A output, power module angled board image

TPSM5601R5HEVM

4.2-V to 60-V input, 1-V to 16-V, 1.5-A output, power module evaluation board

Pricing

Qty Price (USD)
1 + 1 $49.00

Features for the TPSM5601R5HEVM

  • 4.2-V to 60-V input voltage range
  • Output current up to 1.5 A
  • 1-V to 16-V output voltage
  • 5-mm x 5.5-mm QFN package

Description for the TPSM5601R5HEVM

The TPSM5601R5HEVM evaluation module (EVM) is configured to evaluate the operation of the TPSM5601R5H power module. The input voltage range is 4.2 V to 60 V. The output voltage range is 1 V to 16 V. The evaluation board makes it easy to evaluate the TPSM5601R5H operation.

Pricing

Qty Price (USD)
1 + 1 $49.00