Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM63603E

ACTIVE

36-V, 3-A step-down power module in small 4-mm x 6-mm x 1.8-mm with -55°C extended temperature range

Product details

Rating Catalog Operating temperature range (°C) -55 to 125 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 36 Vout (min) (V) 1 Vout (max) (V) 16 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features EMI Tested, Enable, Frequency synchronization, Overcurrent protection, Power good, Spread Spectrum Control mode current mode Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -55 to 125 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 36 Vout (min) (V) 1 Vout (max) (V) 16 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features EMI Tested, Enable, Frequency synchronization, Overcurrent protection, Power good, Spread Spectrum Control mode current mode Duty cycle (max) (%) 98
B0QFN (RDH) 30 24 mm² 6 x 4
  • Versatile synchronous buck DC/DC module
    • Integrated MOSFETs, inductor, and controller
    • Wide input voltage range of 3 V to 36 V
    • Adjustable output voltage from 1 V to 16 V
    • 4-mm × 6-mm × 1.8-mm overmolded package
    • –55°C to 125°C junction temperature range
    • Frequency adjustable from 200 kHz to 2.2 MHz using the RT pin or an external SYNC signal
    • Negative output voltage capability
  • Ultra-high efficiency across the full load range
    • 93% peak efficiency at 12 VIN, 5 VOUT, 1 MHz
    • External bias option for improved efficiency
    • Shutdown quiescent current of 0.6 µA (typical)
  • Ultra-low conducted and radiated EMI signatures
    • Low-noise package with dual input paths and integrated capacitors reduces switch ringing
    • Spread-spectrum modulation
    • Resistor-adjustable switch-node slew rate
    • Constant-frequency FPWM mode of operation
    • Meets CISPR 11 and 32 class B emissions
  • Suitable for scalable power supplies
    • Pin compatible with the TPSM63602 (36 V, 2 A)
  • Inherent protection features for robust design
    • Precision enable input and open-drain PGOOD indicator for sequencing, control, and VIN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TPSM63603E with the WEBENCH Power Designer
  • Versatile synchronous buck DC/DC module
    • Integrated MOSFETs, inductor, and controller
    • Wide input voltage range of 3 V to 36 V
    • Adjustable output voltage from 1 V to 16 V
    • 4-mm × 6-mm × 1.8-mm overmolded package
    • –55°C to 125°C junction temperature range
    • Frequency adjustable from 200 kHz to 2.2 MHz using the RT pin or an external SYNC signal
    • Negative output voltage capability
  • Ultra-high efficiency across the full load range
    • 93% peak efficiency at 12 VIN, 5 VOUT, 1 MHz
    • External bias option for improved efficiency
    • Shutdown quiescent current of 0.6 µA (typical)
  • Ultra-low conducted and radiated EMI signatures
    • Low-noise package with dual input paths and integrated capacitors reduces switch ringing
    • Spread-spectrum modulation
    • Resistor-adjustable switch-node slew rate
    • Constant-frequency FPWM mode of operation
    • Meets CISPR 11 and 32 class B emissions
  • Suitable for scalable power supplies
    • Pin compatible with the TPSM63602 (36 V, 2 A)
  • Inherent protection features for robust design
    • Precision enable input and open-drain PGOOD indicator for sequencing, control, and VIN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TPSM63603E with the WEBENCH Power Designer

The TPSM63603E synchronous buck power module is a highly integrated 36-V, 3-A DC/DC solution that combines power MOSFETs, a shielded inductor, and passives in an Enhanced HotRod™ QFN package. The module has pins for VIN and VOUT located at the corners of the package for optimized input and output capacitor layout placement. Four larger thermal pads beneath the module enable a simple layout and easy handling in manufacturing.

With an output voltage from 1 V to 16 V, the TPSM63603E is designed to quickly and easily implement a low-EMI design in a small PCB footprint. The total solution requires as few as four external components and eliminates the magnetics and compensation part selection from the design process.

Although designed for small size and simplicity in space-constrained applications, the TPSM63603E module offers many features for robust performance: precision enable with hysteresis for adjustable input-voltage UVLO, resistor-programmable switch node slew rate and spread spectrum option for improved EMI, integrated VCC, bootstrap and input capacitors for increased reliability and higher density, constant switching frequency over the full load current range, and a PGOOD indicator for sequencing, fault protection, and output voltage monitoring.

space

The TPSM63603E synchronous buck power module is a highly integrated 36-V, 3-A DC/DC solution that combines power MOSFETs, a shielded inductor, and passives in an Enhanced HotRod™ QFN package. The module has pins for VIN and VOUT located at the corners of the package for optimized input and output capacitor layout placement. Four larger thermal pads beneath the module enable a simple layout and easy handling in manufacturing.

With an output voltage from 1 V to 16 V, the TPSM63603E is designed to quickly and easily implement a low-EMI design in a small PCB footprint. The total solution requires as few as four external components and eliminates the magnetics and compensation part selection from the design process.

Although designed for small size and simplicity in space-constrained applications, the TPSM63603E module offers many features for robust performance: precision enable with hysteresis for adjustable input-voltage UVLO, resistor-programmable switch node slew rate and spread spectrum option for improved EMI, integrated VCC, bootstrap and input capacitors for increased reliability and higher density, constant switching frequency over the full load current range, and a PGOOD indicator for sequencing, fault protection, and output voltage monitoring.

space

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPSM63603E High-Density, 3-V to 36-V Input, 1-V to 16-V Output, 3-A Power Module With Extended Temperature Range and Enhanced HotRod™ QFN Package datasheet PDF | HTML 28 Apr 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM63603EVM — TPSM63603 evaluation board 3-V to 36-V input, 1-V to 16-V, 3-A output, power module

The TPSM63603EVM evaluation board is configured to evaluate the operation of the TPSM63603 power module. The input voltage range is 3 V to 36 V. The output voltage range is 1 V to 16 V. The evaluation board makes it easy to evaluate the TPSM63603 operation.

The TPSM63603SEVM evaluation board is (...)
User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
B0QFN (RDH) 30 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos