XPSM82866CA3PRCFR ACTIVE

5.5V input, 6A step-down power module with integrated inductor and I2C interface in QFN

Same as: XPSM82866CA3PRCFR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins QFN-FCMOD (RCF) | 15
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the TPSM82866C

  • Up to 96% efficiency
  • Excellent thermal performance
  • I2C-compatible interface up to 3.4Mbps
  • 1% output voltage accuracy
  • DCS-Control topology for fast transient response
  • I2C programmable:
    • Output voltage
      • 0.2 – 0.8375V in 2.5mV steps
      • 0.4 – 1.675V in 5mV steps
      • 0.8 – 3.35V in 10mV steps
    • Forced PWM or power save mode
    • Output voltage discharge
  • I2C device status readback of:
    • Thermal warning
    • Hiccup current limit
    • Vin below UVLO
  • Resistor selectable:
    • I2C address
    • 17 start-up output voltage options
  • Designed for low EMI requirements
    • No bond wire package
    • MagPack technology shields inductor and IC
    • Simplified layout through optimized pinout
  • 4µA operating quiescent current
  • –40°C to 125°C operating temperature range
  • 2.3mm × 3.0mm × 1.95mm QFN package
  • 28mm2 design size
  • Also available without I2C interface: TPSM82866A

Description for the TPSM82866C

The TPSM8286xx device family consists of 4A and 6A step-down converter power modules designed for small design size and high efficiency. The power modules uses TI’s MagPack technology to integrate a synchronous step-down converter and an inductor to simplify design, reduce external components, and save PCB area. The compact design is excellent for automated assembly by standard surface mount equipment. Tight output voltage accuracy, even with small output capacitors, is achieved though the DCS-Control architecture and the excellent load transient performance. At medium-to-heavy loads, the converter operates in PWM mode and automatically enters power save mode operation at light load to maintain high efficiency over the entire load current range. The devices can also be forced in PWM mode operation for the smallest output voltage ripple. The I2C interface provides an effective way of adjusting the output voltage, setting the VOUT ramp rate when transitioning to a new setpoint or reading status information like thermal warning or current limit flags. An integrated soft start reduces the inrush current required from the input supply. Overtemperature protection and hiccup short-circuit protection deliver a robust and reliable design.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more