Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM82913E

ACTIVE

17-V VIN, 3-A low-noise and low-ripple buck module

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -55 to 125 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 17 Vout (min) (V) 0.8 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 2200 Features Enable, Frequency synchronization, Output discharge, Overcurrent protection, Power good, Remote Sense, Spread Spectrum Control mode current mode Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -55 to 125 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 17 Vout (min) (V) 0.8 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 1000 Switching frequency (max) (kHz) 2200 Features Enable, Frequency synchronization, Output discharge, Overcurrent protection, Power good, Remote Sense, Spread Spectrum Control mode current mode Duty cycle (max) (%) 100
B0QFN (RDU) 28 24.75 mm² 5.5 x 4.5
  • Low output noise < 20 µVRMS(100 Hz to 100 kHz)
  • Low output voltage ripple < 10 µVRMS after ferrite bead
  • High PSRR of > 65 dB (up to 100 kHz)
  • 2.2-MHz or 1-MHz fixed frequency peak current mode control
  • Synchronizable with external clock (optional)
  • Integrated loop compensation supports ferrite bead for second stage L-C filter with 30-dB attenuation (optional)
  • Spread spectrum modulation (optional)
  • 3.0-V to 17-V input voltage range
  • 0.8-V to 5.5-V output voltage range
  • 57-mΩ/20-mΩ RDSon
  • Output voltage accuracy of ±1%
  • Precise enable input allows
    • User-defined undervoltage lockout
    • Exact sequencing
  • Adjustable soft start
  • Power-good output
  • Output discharge (optional)
  • –40°C to 125°C junction temperature range
    • –55°C to 125°C for -ET versions
  • Create a custom design using the TPSM8291x with the WEBENCH Power Designer
  • Low output noise < 20 µVRMS(100 Hz to 100 kHz)
  • Low output voltage ripple < 10 µVRMS after ferrite bead
  • High PSRR of > 65 dB (up to 100 kHz)
  • 2.2-MHz or 1-MHz fixed frequency peak current mode control
  • Synchronizable with external clock (optional)
  • Integrated loop compensation supports ferrite bead for second stage L-C filter with 30-dB attenuation (optional)
  • Spread spectrum modulation (optional)
  • 3.0-V to 17-V input voltage range
  • 0.8-V to 5.5-V output voltage range
  • 57-mΩ/20-mΩ RDSon
  • Output voltage accuracy of ±1%
  • Precise enable input allows
    • User-defined undervoltage lockout
    • Exact sequencing
  • Adjustable soft start
  • Power-good output
  • Output discharge (optional)
  • –40°C to 125°C junction temperature range
    • –55°C to 125°C for -ET versions
  • Create a custom design using the TPSM8291x with the WEBENCH Power Designer

The TPSM8291x devices are a family of high-efficiency, low-noise and low-ripple current mode synchronous buck power modules. The devices are ideal for noise sensitive applications that would normally use an LDO for post regulation such as high-speed ADCs, clock and jitter cleaner, serializer, de-serializer, and radar applications.

The devices operate at a fixed switching frequency of 2.2 MHz or 1 MHz and can be synchronized to an external clock.

To further reduce the output voltage ripple, the device integrates loop compensation to operate with an optional second-stage ferrite bead L-C filter. This feature allows an output voltage ripple below 10 µVRMS.

Low-frequency noise levels, similar to a low-noise LDO, are achieved by filtering the internal voltage reference with an integrated capacitor on the NR/SS pin. An external capacitor can be added to the module for additional filtering.

The optional spread spectrum modulation scheme spreads the DC/DC switching frequency over a wider span, which lowers the mixing spurs.

The TPSM8291x devices are a family of high-efficiency, low-noise and low-ripple current mode synchronous buck power modules. The devices are ideal for noise sensitive applications that would normally use an LDO for post regulation such as high-speed ADCs, clock and jitter cleaner, serializer, de-serializer, and radar applications.

The devices operate at a fixed switching frequency of 2.2 MHz or 1 MHz and can be synchronized to an external clock.

To further reduce the output voltage ripple, the device integrates loop compensation to operate with an optional second-stage ferrite bead L-C filter. This feature allows an output voltage ripple below 10 µVRMS.

Low-frequency noise levels, similar to a low-noise LDO, are achieved by filtering the internal voltage reference with an integrated capacitor on the NR/SS pin. An external capacitor can be added to the module for additional filtering.

The optional spread spectrum modulation scheme spreads the DC/DC switching frequency over a wider span, which lowers the mixing spurs.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPSM8291x 3-V to 17-V, 2-A/3-A Low-Noise and Low-Ripple Buck Power Module with Integrated Ferrite Bead Filter Compensation datasheet (Rev. C) PDF | HTML 18 Jul 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM82913EVM — TPSM82913 evaluation module for 3-A low-noise and low-ripple buck module

The TPSM8291xEVM (BSR213) facilitates the evaluation of the TPSM8291x 2-A and 3-A pin-to-pin compatible low-noise ( < 20 μVRMS) and low-ripple ( < 10 μVRMS) buck power modules in small 4.5-mm by 5.5-mm QFN packages. The BSR213-001 uses the 3-A TPSM82913 to output a 1.2-V output voltage (...)

User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
B0QFN (RDU) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos