24-pin (MOL) package image

TPSM84424MOLR ACTIVE

4.5V to 17V Input, 0.6V-10V Output, 4A Power Module in Compact 7.5x7.5mm Footprint

ACTIVE Custom reel may be available
Same as: TPSM84424MOLR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Exempt
REACH Yes
Lead finish / Ball material NiAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins QFM (MOL) | 24
Operating temperature range (°C) -40 to 105
Package qty | Carrier 500 | LARGE T&R

Features for the TPSM84424

  • Integrated Inductor Power Solution
  • 7.5 mm × 7.5 mm × 5.3 mm QFM Package
    • All Pins Accessible from Package Perimeter
  • Input Voltage Range: 4.5 V to 17 V
  • Wide-Output Voltage Range: 0.6 V to 10 V
  • Efficiencies up to 96%
  • Adjustable Fixed Switching Frequency
    (200 kHz to 1.6 MHz)
  • Allows Synchronization to an External Clock
  • Ultra-Fast Load Step Response (TurboTrans™)
  • Power Good Output
  • Meets EN55011 Class B Radiated EMI Limits
  • Operating Ambient Range: –40°C to +105°C
  • Operating IC Junction Range: –40°C to +150°C
  • Create a Custom Design Using the TPSM84424 With the WEBENCH® Power Designer

Description for the TPSM84424

The TPSM84424 power module is an easy-to-use integrated power supply that combines a 4-A DC/DC converter with power MOSFETs, a shielded inductor and passives into a small form factor, QFM package. This power solution allows as few as six external components while maintaining the ability to adjust key parameters to meet specific design requirements. Ultra-fast transient response can be achieved by use of the TurboTrans™ feature. TurboTrans allows the transient response to be optimized for reduced output voltage deviation with less required output capacitance.

The 7.5 mm × 7.5 mm × 5.3 mm, 24-pin, QFM package is easy to solder to a printed circuit board and has excellent power dissipation capability. The TPSM84424 offers flexibility with many features including power good, programmable UVLO, tracking, prebias start-up, as well as overcurrent and overtemperature protection making it ideal for powering a wide range of devices and systems.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more