59-pin (MOL) package image

TPSM846C24MOLR ACTIVE

4.5-V to 15-V Input, 0.5-V to 2.0-V output, 35-A power module

ACTIVE Custom reel may be available
Same as: TPSM846C24MOLR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Exempt
REACH Affected
Lead finish / Ball material NiAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins QFM (MOL) | 59
Operating temperature range (°C) -40 to 105
Package qty | Carrier 350 | LARGE T&R

Features for the TPSM846C24

  • Complete Integrated 35-A Power Solution
  • Pin Compatible With TPSM846C23 (PMBus)
  • Stackable up to 70 A With Current Sharing
  • Output Voltage Range 0.5 V to 2 V
  • Output Voltage Accuracy as Tight as 0.5%
  • 15 mm × 16 mm Footprint
    (6.4 mm Maximum Height)
  • 300-kHz to 1-MHz Switching Frequency
  • Synchronization to an External Clock
  • Differential Remote Sense
  • Power-Good Output
  • Prebias Output Monotonic Start-up
  • Fixed 3-ms Soft-Start / Soft-Stop Time
  • Overcurrent Protection
  • Operating IC Junction Range: –40°C to +125°C
  • Operating Ambient Range: –40°C to +105°C
  • Enhanced Thermal Performance: 8.7°C/W
  • Meets EN55022 Class A Emissions
  • Create a Custom Design Using the TPSM846C24 With the WEBENCH® Power Designer

Description for the TPSM846C24

The TPSM846C24 is a 35-A, fixed-frequency, step-down power module. The module incorporates the controller, power MOSFETs, inductor, and associated components into a rugged, thermally enhanced, surface-mount package. The user supplies the input and output capacitors along with a few other passive components to set the operating parameters of the module. Two modules can be configured to work in parallel to provide up to a 70-A, two-phase power solution.

The 15 mm × 16 mm component footprint is easy to solder onto a printed circuit board and allows a compact, point-of-load design.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more