Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM863252

ACTIVE

3-V to 17-V input voltage, 3-A Eco-mode synchronous buck module

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Synchronous Buck Type Module Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 17 Vout (min) (V) 0.6 Vout (max) (V) 10 Switching frequency (min) (kHz) 1200 Switching frequency (max) (kHz) 1200 Features Enable, Light Load Efficiency, Overcurrent protection, Power good Control mode D-CAP3 Duty cycle (max) (%) 95
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Synchronous Buck Type Module Iout (max) (A) 3 Vin (min) (V) 3 Vin (max) (V) 17 Vout (min) (V) 0.6 Vout (max) (V) 10 Switching frequency (min) (kHz) 1200 Switching frequency (max) (kHz) 1200 Features Enable, Light Load Efficiency, Overcurrent protection, Power good Control mode D-CAP3 Duty cycle (max) (%) 95
QFN-FCMOD (RDX) 7 13.2 mm² 4 x 3.3
  • Configured for a wide range of applications
    • 3V to 17V input voltage range
    • 0.6V to 10V output voltage range for TPSM863252
    • 0.6V to 5.5V output voltage range for TPSM863257
    • Fixed 3.3V output voltage for TPSM863253
    • 0.6V reference voltage
    • ±1% reference accuracy at 25°C
    • ±1.5% reference accuracy at –40°C to 125°C
    • Integrated 55mΩ and 24mΩ MOSFETs
    • 100µA low quiescent current
    • 1.2MHz switching frequency
    • Maximum 95% large duty cycle operation
    • Precision EN threshold voltage
    • 1.6ms fixed typical soft-start time
  • Ease of use and small design size
    • TPSM863252 Eco-mode, TPSM863257 and TPSM863253 FCCM mode at light loading
    • Fast transient D-CAP3™ control mode
    • Easy layout with integrated bootstrap capacitor and inductor
    • Support start-up with prebiased output voltage
    • Non-latch for OV, OT, and UVLO protection
    • Cycle-by-cycle OC and NOC protection
    • –40°C to 125°C operating junction temperature
    • 3.3mm × 4mm × 2mm QFN package
  • Create a custom design using the TPSM863252 with the WEBENCH Power Designer
  • Create a custom design using the TPSM863253 with the WEBENCH® Power Designer
  • Create a custom design using the TPSM863257 with the WEBENCH® Power Designer
  • Configured for a wide range of applications
    • 3V to 17V input voltage range
    • 0.6V to 10V output voltage range for TPSM863252
    • 0.6V to 5.5V output voltage range for TPSM863257
    • Fixed 3.3V output voltage for TPSM863253
    • 0.6V reference voltage
    • ±1% reference accuracy at 25°C
    • ±1.5% reference accuracy at –40°C to 125°C
    • Integrated 55mΩ and 24mΩ MOSFETs
    • 100µA low quiescent current
    • 1.2MHz switching frequency
    • Maximum 95% large duty cycle operation
    • Precision EN threshold voltage
    • 1.6ms fixed typical soft-start time
  • Ease of use and small design size
    • TPSM863252 Eco-mode, TPSM863257 and TPSM863253 FCCM mode at light loading
    • Fast transient D-CAP3™ control mode
    • Easy layout with integrated bootstrap capacitor and inductor
    • Support start-up with prebiased output voltage
    • Non-latch for OV, OT, and UVLO protection
    • Cycle-by-cycle OC and NOC protection
    • –40°C to 125°C operating junction temperature
    • 3.3mm × 4mm × 2mm QFN package
  • Create a custom design using the TPSM863252 with the WEBENCH Power Designer
  • Create a custom design using the TPSM863253 with the WEBENCH® Power Designer
  • Create a custom design using the TPSM863257 with the WEBENCH® Power Designer

The TPSM86325x is a simple, easy-to-use, high-efficiency, high-power density, synchronous buck module with input voltage ranging from 3V to 17V and supports up to 3A continuous current.

The TPSM86325x employs D-CAP3 control mode to provide a fast transient response and to support low-ESR output capacitors with no requirement for external compensation. The device can support up to 95% duty cycle operation.

The TPSM863252 operates in Eco-mode, which maintains high efficiency during light loading. The TPSM863257 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. TPSM863253 is a fixed 3.3V output voltage part with FCCM mode. TPS863253 integrated divider resistors and a feedforward cap in internal module. The device integrates complete protection through OVP, OCP, UVLO, OTP, and UVP with hiccup.

The device is available in a QFN package. The junction temperature is specified from –40°C to 125°C.

The TPSM86325x is a simple, easy-to-use, high-efficiency, high-power density, synchronous buck module with input voltage ranging from 3V to 17V and supports up to 3A continuous current.

The TPSM86325x employs D-CAP3 control mode to provide a fast transient response and to support low-ESR output capacitors with no requirement for external compensation. The device can support up to 95% duty cycle operation.

The TPSM863252 operates in Eco-mode, which maintains high efficiency during light loading. The TPSM863257 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. TPSM863253 is a fixed 3.3V output voltage part with FCCM mode. TPS863253 integrated divider resistors and a feedforward cap in internal module. The device integrates complete protection through OVP, OCP, UVLO, OTP, and UVP with hiccup.

The device is available in a QFN package. The junction temperature is specified from –40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPSM86325x 3V to 17V Input, 3A, Synchronous Buck Module in QFN Package datasheet (Rev. C) PDF | HTML 10 Jan 2024
Application brief Solving power design challenges in oscilloscope applications PDF | HTML 31 Oct 2023
EVM User's guide TPSM863252, TPSM86325 and TPSM863257 Step-Down Converter Module EVM User's Guide (Rev. B) PDF | HTML 22 Sep 2023
Certificate TPSM863252 EU RoHS Declaration of Conformity (DoC) 02 Apr 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM863252EVM — TPSM863252 evaluation module for 3-V to 17-V input voltage, 3-A Eco-mode synchronous buck module

TPSM863252 evaluation module (EVM) is a simple, easy-to-use, 3 A synchronous step-down buck module. TPSM863252EVM is a fully assembled and tested circuit for evaluating the TPSM863252 step-down buck module. The EVM operates from 3 V to 17 V input (12 V nominal) and provides a 1.05 V output at 3 A. (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPSM863252 PSPICE Model

SLUM864.ZIP (486 KB) - PSpice Model
Reference designs

PMP41081 — 1-kW, 12-V HHC LLC reference design using C2000™ real-time microcontroller

This reference design is a 1-kW, 400-V to 12-V half-bridge resonant DC/DC platform used to evaluate the load transient performance of hybrid-hysteretic control (HHC) with an F280039C microcontroller. HHC is a method which combines direct frequency control (DFC) and charge control, and is charge (...)
Test report: PDF
Reference designs

PMP40586 — 1-kW digital-controlled current mode LLC reference design

This reference design is an industry-first digital hybrid hysteretic control (HHC) solution, targeting server PSU applications with 12-V to 54-V output. This reference design shows the HHC control advantages by UCD3138, in a 400-V to 12-V 1-kW LLC power stage. This design achieves 8-kHz peak loop (...)
Test report: PDF
Reference designs

PMP23338 — 3.6kW single-phase totem-pole bridgeless PFC reference design with e-meter functionality

This reference design is a Gallium nitride (GaN) based, 3.6kW, single-phase continuous conduction mode (CCM) totem-pole bridgeless power factor correction (PFC) converter, targeting M-CRPS power supply. This design includes e-meter functionality with 0.5% accuracy, eliminating the need for (...)
Test report: PDF
Reference designs

PMP41017 — 3kW two-phase interleaved half-bridge LLC reference design with GaN and C2000™ MCU

This reference design is a 3-kW, two-phase, interleaved half-bridge inductor-inductor-capacitor (LLC) using the LMG3422 and F280039C devices. This design can achieve 98.1% peak efficiency and 313 W / in³ power density and can be used as the output stage of a common redundant power supply (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
QFN-FCMOD (RDX) 7 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos