Home Power management DC/DC power modules Power modules (integrated inductor)
NEW

TPSM86637

ACTIVE

4.5V to 28V input voltage, 6A ECO mode, synchronous buck module with QFN package

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Module Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 28 Vout (min) (V) 0.6 Vout (max) (V) 13 Switching frequency (min) (kHz) 800 Switching frequency (max) (kHz) 1200 Features Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP3 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Module Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 28 Vout (min) (V) 0.6 Vout (max) (V) 13 Switching frequency (min) (kHz) 800 Switching frequency (max) (kHz) 1200 Features Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP3 Duty cycle (max) (%) 98
B3QFN (RCG) 19 27.5 mm² 5.5 x 5
  • 4.5V to 28V input voltage range
  • 0.6V to 13V output voltage range
  • 6A continuous output current capability
  • Integrated MOSFETs, inductor, and basic passives
  • 0.6V ±1% reference voltage at 25°C
  • D-CAP3™ control mode for fast transient response
  • TPSM86638 with FCCM for pseudo-fixed frequency with lower output ripple
  • TPSM86637 with Eco-mode for high light-load efficiency

  • Adjustable soft-start time by SS capacitor
  • Built-in output discharge function
  • Selectable 800kHz and 1200kHz switching frequency
  • Power-good indicator to monitor output voltage
  • Supports up to 98% duty operation
  • Non-latched protections for UV, OV, OT and UVLO
  • –40°C to +150°C operating junction temperature
  • 19-pin 5.0mm × 5.5mm QFN HotRod™ package
  • 4.5V to 28V input voltage range
  • 0.6V to 13V output voltage range
  • 6A continuous output current capability
  • Integrated MOSFETs, inductor, and basic passives
  • 0.6V ±1% reference voltage at 25°C
  • D-CAP3™ control mode for fast transient response
  • TPSM86638 with FCCM for pseudo-fixed frequency with lower output ripple
  • TPSM86637 with Eco-mode for high light-load efficiency

  • Adjustable soft-start time by SS capacitor
  • Built-in output discharge function
  • Selectable 800kHz and 1200kHz switching frequency
  • Power-good indicator to monitor output voltage
  • Supports up to 98% duty operation
  • Non-latched protections for UV, OV, OT and UVLO
  • –40°C to +150°C operating junction temperature
  • 19-pin 5.0mm × 5.5mm QFN HotRod™ package

The TPSM8663x is a high-efficiency, high-voltage input, easy-to-use, synchronous buck power module. The device integrates power MOSFETs, a shielded inductor, and basic passives, minimizing the design size.

With the wide operating input voltage range of 4.5V to 28V, this device is an excellent choice for systems powered from 12V, 19V, 24V power-bus rails. TPSM8663x supports up to 6A continuous output current, which output voltage is between 0.6V and 13V.

The TPSM8663x uses DCAP3 control mode to provide fast transient response, good line and load regulation, no requirement for external compensation, and supports low equivalent series resistance (ESR) output capacitors like MLCC.

The TPSM86638 operates in forced continuous conduction mode (FCCM) during light load which maintains lower output ripple during all load conditions. TPSM86637 operates at Eco-mode to attain high efficiency at light load.

The TPSM8663x provides complete non-latched OV (Undervoltage), UV (Undervoltage), OC (Overcurrent), OT (Overtemperature), and UVLO (Undervoltage lockout) protections combined with power-good indicator and output discharge function features.

The TPSM8663x is available in a 19-pin, 5.0mm × 5.5mm, HotRod QFN package, and the junction temperature is specified from –40°C to 150°C.

The TPSM8663x is a high-efficiency, high-voltage input, easy-to-use, synchronous buck power module. The device integrates power MOSFETs, a shielded inductor, and basic passives, minimizing the design size.

With the wide operating input voltage range of 4.5V to 28V, this device is an excellent choice for systems powered from 12V, 19V, 24V power-bus rails. TPSM8663x supports up to 6A continuous output current, which output voltage is between 0.6V and 13V.

The TPSM8663x uses DCAP3 control mode to provide fast transient response, good line and load regulation, no requirement for external compensation, and supports low equivalent series resistance (ESR) output capacitors like MLCC.

The TPSM86638 operates in forced continuous conduction mode (FCCM) during light load which maintains lower output ripple during all load conditions. TPSM86637 operates at Eco-mode to attain high efficiency at light load.

The TPSM8663x provides complete non-latched OV (Undervoltage), UV (Undervoltage), OC (Overcurrent), OT (Overtemperature), and UVLO (Undervoltage lockout) protections combined with power-good indicator and output discharge function features.

The TPSM8663x is available in a 19-pin, 5.0mm × 5.5mm, HotRod QFN package, and the junction temperature is specified from –40°C to 150°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPSM8663x 4.5V to 28V Input, 6A Synchronous Buck Power Module datasheet PDF | HTML 08 May 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM86837EVM — TPSM86837 evaluation module

The TPSM86837EVM evaluation module (EVM) is a single, synchronous buck power module providing 1.8V at 8A output from 4.5V to 28V input. The TPSM86837EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPSM86837 buck regulator. The TPSM86837 is a high (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
B3QFN (RCG) 19 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos