Product details

Current consumption (mA) 85 Frequency (min) (MHz) 40 Frequency (max) (MHz) 4000 Gain (typ) (dB) 15 Impedance match (Ω) 50 Noise figure (typ) (dB) 3.8 Number of channels 1 Operating temperature range (°C) -40 to 85 Output enable Yes OIP3 (typ) (dBm) 33 P1dB (typ) (dBm) 18 Type RF Gain Block Rating Catalog Power-down current Yes
Current consumption (mA) 85 Frequency (min) (MHz) 40 Frequency (max) (MHz) 4000 Gain (typ) (dB) 15 Impedance match (Ω) 50 Noise figure (typ) (dB) 3.8 Number of channels 1 Operating temperature range (°C) -40 to 85 Output enable Yes OIP3 (typ) (dBm) 33 P1dB (typ) (dBm) 18 Type RF Gain Block Rating Catalog Power-down current Yes
WSON (DSG) 8 4 mm² 2 x 2
  • 40 MHz– 4000 MHz
  • Gain: 15 dB
  • Noise Figure: 3.8 dB
  • Output P1dB: 17.5 dBm at 2000 MHz
  • Output IP3: 32.5 dBm at 2000 MHz
  • Power Down Mode
  • Single Supply: 5 V
  • Stabilized Performance over Temperature
  • Unconditionally Stable
  • Robust ESD: >1 kV HBM; >1 kV CDM
  • 40 MHz– 4000 MHz
  • Gain: 15 dB
  • Noise Figure: 3.8 dB
  • Output P1dB: 17.5 dBm at 2000 MHz
  • Output IP3: 32.5 dBm at 2000 MHz
  • Power Down Mode
  • Single Supply: 5 V
  • Stabilized Performance over Temperature
  • Unconditionally Stable
  • Robust ESD: >1 kV HBM; >1 kV CDM

The TRF37B75 is packaged in a 2.00mm × 2.00mm WSON with a power down pin feature, making it ideal for applications where space and low power modes are critical.

The TRF37B75 is designed for ease of use. For maximum flexibility, this family of parts uses a common 5 V supply and consumes 85 mA. In addition, this family was designed with an active bias circuit that provides a stable and predictable bias current over process, temperature and voltage variations. For gain and linearity budgets the device was designed to provide a flat gain response and excellent OIP3 out to 4000 MHz. For space constrained applications this family is internally matched to 50 Ω, which simplifies ease of use and minimizes needed PCB area.

For all available packages, see the orderable addendum at the end of the datasheet.

The TRF37B75 is packaged in a 2.00mm × 2.00mm WSON with a power down pin feature, making it ideal for applications where space and low power modes are critical.

The TRF37B75 is designed for ease of use. For maximum flexibility, this family of parts uses a common 5 V supply and consumes 85 mA. In addition, this family was designed with an active bias circuit that provides a stable and predictable bias current over process, temperature and voltage variations. For gain and linearity budgets the device was designed to provide a flat gain response and excellent OIP3 out to 4000 MHz. For space constrained applications this family is internally matched to 50 Ω, which simplifies ease of use and minimizes needed PCB area.

For all available packages, see the orderable addendum at the end of the datasheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TRF37A75 ACTIVE 40 to 6000 MHz 12dB RF Gain Block Amplifier with Powerdown Pin Same functionality and pin-to-pin compatible with 12-dB gain
TRF37C75 ACTIVE 40 to 4000 MHz 18dB RF Gain Block Amplifier with Powerdown Pin Same functionality and pin-to-pin compatible with 18-dB gain

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TRF37B75 40-4000 MHz RF Gain Block datasheet 01 May 2014
User guide TRF37x73 and TRF37x75 EVM User’s Guide (Rev. A) PDF | HTML 04 May 2021
User guide TRF37x73 and TRF37x75 EVM User’s Guide 26 Mar 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TRF37B75EVM — TRF37B75 Evaluation Module

The TRF37X75EVM evaluation module is intended for the evaluation of the TRF37x75 RF gain blocks.  The gain blocks come in multiple gain versions.  See each respective product datasheet to be sure you are ordering the correct gain block for the gain and frequency of intended operation.

User guide: PDF | HTML
Buy from a distributor
Simulation model

TRF37B75 ADS2013 Model

SLAJ002.ZIP (61 KB) - Spice Model
Simulation model

TRF37B75 S-Parameter Model

SLAM218.ZIP (68 KB) - S-Parameter Model
Simulation model

TRF37B75 TINA-TI Reference Design

SLAM213.TSC (4558 KB) - TINA-TI Reference Design
Simulation model

TRF37B75 TINA-TI Spice Model

SLAM214.ZIP (3 KB) - TINA-TI Spice Model
Package Pins CAD symbols, footprints & 3D models
WSON (DSG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos