Product details

Frequency (min) (MHz) 300 Frequency (max) (MHz) 4000 I/Q input common-mode voltage (typ) (V) 0.25 PLL/VCO No P1dB (typ) (dBm) 13 OIP3 (typ) (dBm) 30 Noise floor (typ) (dBm/Hz) -160 Unadjusted carrier suppression (typ) (dBm) -45 Unadjusted sideband suppression (typ) (dBc) -45 Rating Catalog Operating temperature range (°C) -40 to 85
Frequency (min) (MHz) 300 Frequency (max) (MHz) 4000 I/Q input common-mode voltage (typ) (V) 0.25 PLL/VCO No P1dB (typ) (dBm) 13 OIP3 (typ) (dBm) 30 Noise floor (typ) (dBm/Hz) -160 Unadjusted carrier suppression (typ) (dBm) -45 Unadjusted sideband suppression (typ) (dBc) -45 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² 4 x 4
  • High Linearity:
    • Output IP3: 30 dBm at 1850 MHz
  • Low Output Noise Floor: –160 dBm/Hz
  • 78-dBc Single-Carrier WCDMA ACPR
    at –10-dBm Channel Power
  • Unadjusted Carrier Suppression: –40 dBm
  • Unadjusted Sideband Suppression: –45 dBc
  • Single Supply: 3.3-V Operation
  • 1-bit Gain Step Control
  • Fast Power-Up/Power-Down
  • High Linearity:
    • Output IP3: 30 dBm at 1850 MHz
  • Low Output Noise Floor: –160 dBm/Hz
  • 78-dBc Single-Carrier WCDMA ACPR
    at –10-dBm Channel Power
  • Unadjusted Carrier Suppression: –40 dBm
  • Unadjusted Sideband Suppression: –45 dBc
  • Single Supply: 3.3-V Operation
  • 1-bit Gain Step Control
  • Fast Power-Up/Power-Down

The TRF37T05 is a low-noise direct quadrature modulator with exceptional TDD performance. It is capable of converting complex modulated signals from baseband or IF directly up to RF. The TRF37T05 is a high-performance, superior-linearity device that is ideal to up-convert to RF frequencies of 300 MHz (Note: appropriate matching network is required for optimal performance at 300 MHz) through 4 GHz. The modulator is implemented as a double-balanced mixer.

The RF output block consists of a differential-to-single-ended converter that is capable of driving a single-ended 50-Ω load. The TRF37T05 requires a 0.25-V common-mode voltage for optimum linearity performance. The TRF37T05 also provides a fast power-down pin that can be used to reduce power dissipation while maintaining optimized adjusted carrier feed-through performance in TDD applications.

The TRF37T05 is available in an RGE-24 VQFN package.

The TRF37T05 is a low-noise direct quadrature modulator with exceptional TDD performance. It is capable of converting complex modulated signals from baseband or IF directly up to RF. The TRF37T05 is a high-performance, superior-linearity device that is ideal to up-convert to RF frequencies of 300 MHz (Note: appropriate matching network is required for optimal performance at 300 MHz) through 4 GHz. The modulator is implemented as a double-balanced mixer.

The RF output block consists of a differential-to-single-ended converter that is capable of driving a single-ended 50-Ω load. The TRF37T05 requires a 0.25-V common-mode voltage for optimum linearity performance. The TRF37T05 also provides a fast power-down pin that can be used to reduce power dissipation while maintaining optimized adjusted carrier feed-through performance in TDD applications.

The TRF37T05 is available in an RGE-24 VQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TRF37T05 300-MHz to 4-GHz Quadrature Modulator datasheet (Rev. A) PDF | HTML 18 Nov 2015
Technical article Can a clock generator act as a jitter cleaner? PDF | HTML 23 Mar 2017
Technical article Don’t let bad reference signals destroy the phase noise in your PLL/synthesizer PDF | HTML 10 Jan 2017
Technical article A survival guide to scaling your PLL loop filter design PDF | HTML 22 Nov 2016
Technical article What to do when your PLL does not lock PDF | HTML 12 Jul 2016
Technical article Issues with jitter, phase noise, lock time or spurs? Check the loop-filter bandwid PDF | HTML 06 Jun 2016
Application note Time Division Duplexing (TDD) Adjusted Carrier Feedthrough Evaluation 28 Jun 2013
EVM User's guide TRF37T05 EVM Users Guide 26 Jun 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TRF37T05EVM — TRF37T05 evaluation module

The TRF37T05EVM evaluation module is intended for the evaluation of the TRF37T05 direct-launch quadrature modulator for TDD (time-division duplex) applications in the transmit path of base stations and communication equipment.

User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos