Product details

SAR ADC resolution (Bits) 12 SAR sample rate (max) (ksps) 200 Touch panel 4-Wire Control interface SPI Vref (int/ext) External Rating Automotive Operating temperature range (°C) -40 to 105 Analog supply (min) (V) 1.2 Analog supply voltage (max) (V) 3.6 I/O supply voltage (min) (V) 1.2 I/O supply voltage (max) (V) 3.6 Input type Single-ended
SAR ADC resolution (Bits) 12 SAR sample rate (max) (ksps) 200 Touch panel 4-Wire Control interface SPI Vref (int/ext) External Rating Automotive Operating temperature range (°C) -40 to 105 Analog supply (min) (V) 1.2 Analog supply voltage (max) (V) 3.6 I/O supply voltage (min) (V) 1.2 I/O supply voltage (max) (V) 3.6 Input type Single-ended
VQFN (RGV) 16 16 mm² 4 x 4
  • Qualified for Automotive Applications
  • 4-Wire Touch Screen Interface
  • Single 1.2V to 3.6V Supply/Reference
  • Ratiometric Conversion
  • Effective Throughput Rate:
    • Up to 20kHz (8-Bit) or 10kHz (12-Bit)
  • Preprocessing to Reduce Bus Activity
  • High-Speed SPI (up to 25MHz)
  • Simple Command-Based User Interface:
    • TSC2046 Compatible
    • 8- or 12-Bit Resolution
  • On-Chip Temperature Measurement
  • Touch Pressure Measurement
  • Digital Buffered PENIRQ
  • On-Chip, Programmable PENIRQ Pull-up
  • Auto Power-Down Control
  • Low Power (12-Bit, 8.2kHz Eq Rate):
    • 30.4µA at 1.2V, fSCLK = 5MHz
    • 35.5µA at 1.8V, fSCLK = 10MHz
    • 44.6µA at 2.7V, fSCLK = 10MHz
  • Power-On, Software, and SureSet Resets
  • Enhanced ESD Protection:
    • ±8kV HBM
    • ±1kV CDM
    • ±25kV Air Gap Discharge
    • ±15kV Contact Discharge
  • Latch-Up Exceeds 100 mA per JESD78B - Class I
  • 4 x 4 QFN-16 PackageU.S. Patent No. 6246394; other patents pending.
  • APPLICATIONS
    • Multi-Screen Touch Control Systems

All trademarks are the property of their respective owners.

  • Qualified for Automotive Applications
  • 4-Wire Touch Screen Interface
  • Single 1.2V to 3.6V Supply/Reference
  • Ratiometric Conversion
  • Effective Throughput Rate:
    • Up to 20kHz (8-Bit) or 10kHz (12-Bit)
  • Preprocessing to Reduce Bus Activity
  • High-Speed SPI (up to 25MHz)
  • Simple Command-Based User Interface:
    • TSC2046 Compatible
    • 8- or 12-Bit Resolution
  • On-Chip Temperature Measurement
  • Touch Pressure Measurement
  • Digital Buffered PENIRQ
  • On-Chip, Programmable PENIRQ Pull-up
  • Auto Power-Down Control
  • Low Power (12-Bit, 8.2kHz Eq Rate):
    • 30.4µA at 1.2V, fSCLK = 5MHz
    • 35.5µA at 1.8V, fSCLK = 10MHz
    • 44.6µA at 2.7V, fSCLK = 10MHz
  • Power-On, Software, and SureSet Resets
  • Enhanced ESD Protection:
    • ±8kV HBM
    • ±1kV CDM
    • ±25kV Air Gap Discharge
    • ±15kV Contact Discharge
  • Latch-Up Exceeds 100 mA per JESD78B - Class I
  • 4 x 4 QFN-16 PackageU.S. Patent No. 6246394; other patents pending.
  • APPLICATIONS
    • Multi-Screen Touch Control Systems

All trademarks are the property of their respective owners.

The TSC2008-Q1 is a very low-power touch screen controller designed to work with power-sensitive, handheld applications that are based on advanced low-voltage processors. It works with a supply voltage as low as 1.2V, which can be supplied by a single-cell battery. It contains a complete, ultra-low power, 12-bit, analog-to-digital (A/D) resistive touch screen converter, including drivers and the control logic to measure touch pressure.

In addition to these standard features, the TSC2008-Q1 offers preprocessing of the touch screen measurements to reduce bus loading, thus reducing the consumption of host processor resources that can then be redirected to more critical functions.

The TSC2008-Q1 supports an SPI serial bus and data transmission. It offers programmable resolution of 8 or 12 bits to accommodate different screen sizes and performance needs.

The TSC2008-Q1 is available in a 16-pin, 4 x 4 QFN package. The TSC2008-Q1 is characterized for the –40°C to +105°C industrial temperature range.

The TSC2008-Q1 is a very low-power touch screen controller designed to work with power-sensitive, handheld applications that are based on advanced low-voltage processors. It works with a supply voltage as low as 1.2V, which can be supplied by a single-cell battery. It contains a complete, ultra-low power, 12-bit, analog-to-digital (A/D) resistive touch screen converter, including drivers and the control logic to measure touch pressure.

In addition to these standard features, the TSC2008-Q1 offers preprocessing of the touch screen measurements to reduce bus loading, thus reducing the consumption of host processor resources that can then be redirected to more critical functions.

The TSC2008-Q1 supports an SPI serial bus and data transmission. It offers programmable resolution of 8 or 12 bits to accommodate different screen sizes and performance needs.

The TSC2008-Q1 is available in a 16-pin, 4 x 4 QFN package. The TSC2008-Q1 is characterized for the –40°C to +105°C industrial temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet 1.2V to 3.6V, 12-Bit, Nanopower, 4-Wire Micro TOUCH SCREEN CONTROLLER with SPI™ datasheet 28 Jun 2011
Application note PCB Layout Guideline for TI Resistive TSC Devices 04 Oct 2012
Application note TSC2008 Linux® Driver 31 Mar 2009
Application note Reducing Analog Input Noise in Touch Screen Systems (Rev. A) 15 Sep 2007
Analog Design Journal Calibration in touch-screen systems 10 Aug 2007
Application note Operation Schemes of Touch Screen Controllers 21 May 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TSC2008 IBIS Model

SBAM012.ZIP (74 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGV) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos